Flyover® QSFP Cable Systems, Cages, and Heat Sinks

Flyover® QSFP Cable Systems, Cages, and Heat Sinks

Direct attach Flyover® QSFP cable assemblies route critical high-speed signals through ultra low skew twinax for improved and extended signal integrity.


Family Overview

fqsfp dd level2

Samtec’s Flyover® QSFP Systems provide improved signal integrity and architectural flexibility by routing critical high-speed signals through low-loss, ultra low skew twinax cable, instead of through expensive, lossy PCBs. The ultra-high-density design includes sideband signaling via press-fit contacts to help increase airflow, and a multitude of “End 2” options allow for maximum design flexibility.

Flyover® QSFP Cable Systems Explorer

fqsfp explorer

FEATURES

Overview

twinax flyover technology video

System Features

Flyover® QSFP

  • 4 channels (x4 bidirectional, 8 differential pairs)
  • Up to 400 Gbps aggregate (112 Gbps PAM 4)
  • Compatible with MSA QSFP pluggables
  • PCIe® 6.0 capable

Double Density Flyover® QSFP

  • 8 channels (x8 bidirectional, 16 differential pairs)
  • Up to 400 Gbps aggregate (56 Gbps PAM4)
  • Belly-to-Belly mating for maximum density
  • Backward compatible with QSFP modules
  • PCIe® 6.0 capable

800G Double Density Flyover® QSFP

  • 8 channels (x8 bidirectional, 16 differential pairs)
  • Up to 800 Gbps aggregate (112 Gbps PAM4)
  • Belly-to-Belly mating for maximum density
  • Backward compatible with QSFP & QSFP-DD modules
  • PCIe® 6.0 capable
qsfp 56gbps
112 gbps pam4
fqsfp mec5
  • Localized press-fit control and power contacts eliminate the need for a secondary cable and connector
  • Sideband signals are routed through press-fit contacts for increased airflow
fqsfp sidebands
fqsfp dd sidebands
  • One or two rows of contacts directly soldered to the cable
  • Improved signal integrity by eliminating transition board and its variability
  • Achieves tighter tolerances
flyover® qsfp28 cutaway
flyover® qsfp28 cutaway

Samtec’s proprietary co-extruded, low loss, twinax cable technology eliminates the performance limitations and inconsistencies of individually extruded dielectric twinax cabling, improving signal integrity, bandwidth and reach.

  • Ideal for 28-56+ Gbps applications
  • Tight coupling between signal conductors
  • Ultra low skew twinax < 3.5 ps/meter
  • Samtec's Flyover® Systems
fqsfp dd product features

Samtec’s Flyover® designs provide end option flexibility to create a high-speed application specific solution to meet next gen speeds. Flyover® QSFP systems have many End 2 options, including:

Technical Data

Thermal
Advantages

fqsfp dd thermal

Mechanical
Overview

fqsfp mechanical overview

Protocols
Capable

fqsfp dd protocols

Technical
Data

fqsfp dd techdata

DOWNLOADS & RESOURCES

Literature

High-Speed Cable Interconnect Solutions Guide

High-Speed Cable Interconnect Solutions Guide

Get
Broadcast Video Solutions

Broadcast Video Solutions

Get

VIDEOS

Samtec FQSFP Cable on Xilinx VCU118 Development Kit

Products

FQSFP

Flyover® QSFP Cable System

Features
  • 4 channels (x4 bidirectional, 8 differential pairs)
  • Up to 400 Gbps aggregate (112 Gbps PAM4)
  • PCIe® 6.0/CXL® 3.1 capable
  • Compatible with all MSA QSFP pluggables
  • 30 or 34 AWG Eye Speed® ultra low skew twinax cable
  • Improved signal integrity and increased signal path length at higher data rates
  • Press-fit tails provide low speed signals and power to the PCB
  • FQSFP Evaluation Kit available
Flyover® QSFP Cable System

FQSFP-DD

Double Density Flyover® QSFP Cable System

Features
  • 8 channels (x8 bidirectional, 16 differential pairs)
  • Up to 400 Gbps aggregate (56 Gbps PAM4)
  • PCIe® 6.0/CXL® 3.1 capable
  • Backward compatible with QSFP modules
  • Belly-to-belly mating for maximum density
  • Variety of end 2 options
  • FQSFP-DD Evaluation Kits available
Double Density Flyover® QSFP Cable System

FQSFP-D8

800G Flyover® QSFP Double Density

Features
  • 8 channels (x8 bidirectional, 16 differential pairs)
  • Up to 800 Gbps aggregate (112 Gbps PAM4)
  • PCIe® 6.0/CXL® 3.1 capable
  • 34 AWG, 92 Ω ultra low skew twinax cable
  • Belly-to-belly mating for maximum density
  • Backward compatible with QSFP and QSFP-DD modules
800G Flyover® QSFP Double Density

QSFPC

Flyover® QSFP Cage

Features
  • Available in one or two port configurations
  • Spring fingers for EMI panel protection
  • Heat sinks available separately
  • Optional light pipe
  • Designed for use with FQSFP cable assembly
Flyover® QSFP Cage

QSFPC-DD

Double Density Flyover® QSFP Cable System Cage

Features
  • Available in one or three port configurations
  • Spring fingers for EMI panel protection
  • Heat sinks available separately
  • Designed for use with FQSFP-DD cable assembly
Double Density Flyover® QSFP Cable System Cage

QSFPC-D8

800G Flyover® QSFP Double Density Cage

Features
  • Available in one or two port configurations
  • Spring fingers fully optimized for best EMI panel protection
  • Heat sinks available separately
  • Designed for use with FQSFP-D8 cable assembly
800G Flyover® QSFP Double Density Cage

HS-QSFP

Flyover® QSFP Heat Sink

Features
  • Pin style
  • Variety of heights to accommodate specific applications
  • Optional light pipe
  • Designed for use with QSFPC cage
Flyover® QSFP Heat Sink

HS-QSFP-DD

Double Density Flyover® QSFP Cable System Heat Sink

Features
  • Pin style
  • Variety of heights to accommodate specific applications
  • Designed for use with QSFPC-DD cage
Double Density Flyover® QSFP Cable System Heat Sink

HS-QSFP-D8

800G Flyover® QSFP Double Density Heat Sink

Features
  • Zipper-Fins for optimal thermal dissipation
  • Variety of heights to accommodate specific applications
  • Designed for use with QSFPC-D8 cage
800G Flyover® QSFP Double Density Heat Sink

LP-FQSFP

Flyover® QSFP Light Pipe

Features
  • 1, 2 and 4 port configurations
  • Indicates position of each port
  • Designed for use with HS-QSFP heat sink
Flyover® QSFP Light Pipe

CONTACT SALES

First Name
Last Name
Email
Company
Industry
Estimate Annual Usage
Family
Message

Don't want to fill out a form?
Chat with a product expert directly.

.
Wait . . . An AI hardware platform without a GPU? Is that even possible? Obviuolsy, I jest. GPUs are the workhorse solutions for ever larger LLMs and cutting-edge generative […] The post New AMD Versal AI Edge SoM and Carrier Card From Avnet Feature Samtec Interconnects appeared ...
Artificial Intelligence. Or, the intelligence of computers. It’s all around us, but I think it’s important to remember that this intelligence is driven by human intelligence. It’s the human innovation behind […] The post Artificial Intelligence: How to Manage High Amounts of Dat...
Our modern industrial world depends on raw materials. Whether oil, steel or cotton, raw materials have been of huge importance to the development of the industriaized world. While these physical […] The post Connectors for HPC and Supercomputing appeared first on The Samtec Blog....
Nvidia had its annual GTC gathering of AI developers, fans, media, and gamers recently. The newly announced Nvidia Blackwell platform is scheduled for release in late 2024/early 2025. Blackwell will […] The post From AI to SI: Samtec Participates on Two Upcoming Webinars appeared...
There are several Advantages of Being a Samtec Co-Op, but at the heart of the Samtec Co-Op program, the main goal is to foster, nurture, and provide engaging, hands on […] The post An Interview with Business Co-Op’s at Samtec appeared first on The Samtec Blog....