x

Discrete Wire

Build your cable assembly using Samtec's Discrete Wire Cable Solutionator®. Discrete wire connectors, wire to wire connectors, cable assemblies, and components with pitch availability from 0.80 mm to 6.35 mm and wire ranges from 32 to 10 AWG. Broad selection of bodies, contacts and terminals available with rugged latching, high-reliability Tiger Eye™ or individually shrouded contact systems, standard and high-power versions, polarization and keying. Tooling is available for component and complete assembly production.


0.80 mm Pitch Tiger Eye™0.80 mm Pitch Tiger Eye™ Discrete Wire System

Micro discrete wire system with Tiger Eye™ contact system for high-reliability and high-cycle applications.

Features
  • High-reliability Tiger Eye™ contact system
  • 5, 10, 15 and 20 contacts per row
  • 32 AWG wire
  • Single and double ended assemblies
  • Retention latch as standard
Products
V
  • SESDT
  • TEM
  • ISDE
  • CC396
0.80 mm Pitch Tiger Eye™

1.00 mm Pitch Micro Mate™1.00 mm Pitch Micro Mate™ Discrete Wire System

Space saving discrete wire system that supports cable-to-board, cable-to-cable and cable-to-panel applications.

Features
  • One product family that supports cable-to-board, cable-to-cable and cable-to-panel applications
  • Extremely small form factor compared to other 28 AWG assemblies
  • Rugged single or double latching for a solid connection
  • Panel mount version fits .033" - .090" panel thickness
  • Crimp-style dual leaf contact system
  • 2 through 20 total contacts (single row)
  • 4 through 40 total contacts (double row)
  • 28 or 30 AWG wire
  • Teflon™ fluoropolymer wire available for high temp or halogen free applications
  • Extremely low profile, right-angle board mount connector/cable mate
  • Available as components or complete assemblies
  • Assembly tooling available
Products
V
  • S1SS
  • S1SST
  • S1SD
  • S1SDT
  • T1M
  • T1SS
  • T1SST
  • T1SD
  • T1SDT
  • T1PS
  • T1PST
  • T1PD
  • T1PDT
  • ISS1
  • ISD1
  • CC09R
  • CC09M
  • IST1
  • ISP1
  • IDT1
  • IDP1
  • TC37M
  • TC37R
1.00 mm Pitch Micro Mate™

URSA® I/OURSA® I/O Ultra Rugged Power Cable System

URSA® I/O features a hyperboloid-type contact for extreme reliability and high mating cycles in ultra rugged applications with EMI protection.

Features
  • Four points of contact for an extremely reliable connection
  • Hyperboloid-type contact for extreme high mating cycles
  • Micro 1.00 mm pitch in double row space saving design
  • Extreme density with up to 1,450 total I/Os in a 1RU panel (29 cables at 50 total I/Os each)
  • Cable-to-cable and cable-to-board solutions
  • EMI shielding to limit signal degradation and optimize performance
Products
V
  • B1SDT
  • P1PDT
  • P1M
  • IBT1
  • B1SDR
  • B1SDS
  • CC508
  • IPP1
  • P1PDR
  • P1PDS
  • TC145
  • B1SD
  • P1PD
URSA® I/O

.050" Pitch Tiger Eye™.050" Pitch Tiger Eye™ Discrete Wire System

High-reliability Tiger Eye™ cables, plugs, sockets, and terminal strips for micro rugged applications.

Features
  • High-reliability Tiger Eye™ contact system
  • Metal latch and screw down options
  • Shrouded, polarized and keyed
  • PVC or Teflon™ fluoropolymer cable
  • Available as components or complete assemblies
  • Assembly tooling available (Visit samtec.com/tooling)
Products
V
  • SFSS
  • SFSST
  • SFSD
  • SFSDT
  • TFSD
  • TFSDT
  • TFSS
  • TFSST
  • SFM
  • TFM
  • SFC
  • TFC
  • ISDF
  • CC03M
  • CC03R
  • TSDF
  • T1M44-M
  • T1M44-R
.050" Pitch Tiger Eye™

2.00 mm Pitch Tiger Eye™2.00 mm Pitch Tiger Eye™ Discrete Wire System

High-reliability Tiger Eye™ cables, plugs, sockets, and terminal strips for rugged applications.

Features
  • High-reliability Tiger Eye™ contact system
  • Metal latch and screw down options
  • Shrouded, polarized and keyed
  • PVC or Teflon™ fluoropolymer cable
  • Available as components or complete assemblies
  • Assembly tooling available (Visit samtec.com/tooling)
Products
V
  • S2SD
  • S2SDT
  • T2SD
  • T2SDT
  • S2M
  • T2M
  • ISD2
  • CC81L
  • CC81R
  • ITD2
  • T1M82-L
  • T1M82-R
2.00 mm Pitch Tiger Eye™

2.00 mm (.0787") Pitch Discrete Wire IDC System2.00 mm Pitch Discrete Wire IDC System

Cable-to-board system for ease of termination in field applications.

Features
  • Components only, customer assembly
  • No special tooling required
  • Available in 2, 3, 4 or 5 positions
  • Accepts 24 AWG discrete wire cable
  • Standard single latch for locking
Products
V
  • I2SS
  • T2I
2.00 mm (.0787") Pitch Discrete Wire IDC System

2.00 mm Pitch mPOWER®mPOWER® 2mm Pitch Ultra Micro Power Connectors

Micro 2.00 mm pitch power blade interconnects with up to 18 Amps for board-to-board, cable-to-board and board-to-board applications.

Features
  • One product family that supports cable-to-board, cable-to-cable and cable-to-panel applications
  • Up to 18 A per blade
  • 40% space savings compared to traditional power systems
  • 2 – 10 power blades on a 2.00 mm pitch
  • 5 mm to 16 mm, 18 mm & 20 mm stack heights
  • Discrete wire cable assemblies, with rugged latching, simplify board layout and deliver power directly to active components in the system
Products
V
  • UMPT
  • UMPT-RA
  • UMPS
  • GPSO
  • UMPC
  • UMPCT
  • IMPC
  • IMPCC
  • CC489
  • UMPI
  • UMPIT
  • UMPE
  • UMPET
  • IMPE
  • IMPEC
  • TC146
2.00 mm Pitch mPOWER®

.100" Pitch Mini Mate®.100" Pitch Mini Mate® Discrete Wire System

Rugged individually shrouded contacts for reliability in harsh environments.

Features
  • Current rating to 3.3 A
  • Plastic or metal latches
  • 20 AWG to 30 AWG PVC or Teflon™ fluoropolymer cable
  • Available as components or complete assemblies
  • Assembly tooling available (Visit samtec.com/tooling)
Products
V
  • IPD1
  • CC79L
  • CC79R
  • IPM1
  • IPR1
  • T1M74-L
  • T1M74-R
  • PK-79
  • MMSD
  • MMSDT
  • MMSS
  • MMSST
  • MMTD
  • MMTDT
  • MMTS
  • MMTST
  • MRTD
  • MRTDT
  • IPL1
.100" Pitch Mini Mate®

.100" Pitch Mini Mate® Universal.100" Pitch Mini Mate® Universal Discrete Wire System

Mates with standard and shrouded .025" (0.64 mm) square post terminal strips.

Features
  • Mates with standard and shrouded .025" (0.64 mm) square post terminal strips
  • 24 to 28 AWG cable
  • Choice of single or double row system
  • Polarizing key option
  • Available as components or complete assemblies
  • Assembly tooling available (Visit samtec.com/tooling)
Products
V
  • ISSM
  • ISDM
  • CC83L
  • CC83R
  • SMSS
  • SMSD
  • TST
.100" Pitch Mini Mate® Universal

.165" Pitch Power Mate®.165" Pitch Power Mate® Discrete Wire System

Rugged power system with individually shrouded contacts for reliability in harsh environments.

Features
  • Current rating to 7.6 A
  • Plastic latches
  • 16 AWG to 24 AWG PVC or Teflon™ fluoropolymer cable
  • Available as components or complete assemblies
  • Assembly tooling available (Visit samtec.com/tooling)
Products
V
  • IPBD
  • CC69L
  • CC69R
  • PMSD
  • PMSDT
  • PMSS
  • PMSST
  • IPBT
.165" Pitch Power Mate®

5.00 mm Pitch PowerStrip™/305.00 mm Pitch PowerStrip™/30 Discrete Wire System

Power only and combination signal/power cables with mating sockets up to 30 A per pin for rugged applications.

Features
  • 30 A high-power system
  • Dual leaf / dual blade power blades
  • Tiger Eye™ signal contacts
  • Rugged latching system
  • Power only and combination signal/power systems
  • Available as components or complete assemblies
  • Assembly tooling available (Visit samtec.com/tooling)
Products
V
  • IMS5
  • IMSC5
  • CC46L
  • CC46R
  • CC81L
  • CC81R
  • MPSS
  • MPCC
  • MPT
  • MPTC
5.00 mm Pitch PowerStrip™/30

.250" Pitch PowerStrip™/40.250" Pitch PowerStrip™/40 Discrete Wire System

High-power cable and mating sockets up to 40 A per pin for rugged applications.

Features
  • 40 A high-power systems
  • Dual leaf / dual blade power blades
  • Tiger Eye™ signal contacts
  • Rugged latching system
  • Available as components or complete assemblies
  • Assembly tooling available (Visit samtec.com/tooling)
Products
V
  • IPS6
  • CC10R
  • PESS
  • PET
.250" Pitch PowerStrip™/40

“The good news is, Samtec has more ways to stack two or more PC boards than anybody else in the connector industry,” I told a Designer when asked about our two-piece, […] The post Good News and Good News About Board Stacking Connector Solutions appeared first on The Samtec Blog....
As I write this post, we’re in the final stages of completing a massive project to upgrade all of the main product navigation pages on Samtec.com. The current navigation structure […] The post Here’s Your Preview of the New Samtec.com Navigation appeared first on The Samtec Blog....
Samtec open-pin-field arrays like SEARAY™ provide designers the ability to simultaneously run differential pairs, single-ended signals, and power through the same board-to-board interconnect. This design approach allows maximum pin-selection, routing, […] The post AMD XRF4 RF Acc...
Samtec showcased several high-performance, high-density active optical connector systems at DesignCon 2024. These were in addition to a booth full of Samtec Flyover® copper cable solutions rated at 224 and […] The post Good Optics: High-Performance, High-Density Active Optical C...
Samtec demonstrated many high-performance RF test and measurement solutions at DesignCon 2024. In this video, David Beraun, Samtec’s RF Product Manager, takes a quick look at some of those high-performance […] The post New Samtec RF Test and Measurement Solutions At DesignCon 202...