AcceleRate® Slim Direct Attach Cable Assemblies

AcceleRate® Slim Direct Attach Cable Assemblies

AcceleRate® is the industry's slimmest cable system with direct attach technology and ultra-low skew twinax cable for 64 Gbps PAM4 (32 Gbps NRZ) speeds and PCIe® 6.0 capable.


Family Overview

arc6 level 2

AcceleRate® features an extremely slim 7.6 mm width and Eye Speed® ultra-low skew twinax cable with direct attach to the contacts. This eliminates the need and variability of a transition card for improved signal integrity.

The cable system also supports Samtec's Flyover® technology to fly data over lossy PCB, simplifying board layout and extending signal reach.

AcceleRate® Cable Product Explorer

accelerate cable explorer

FEATURES

Features

  • Incredibly slim 7.6 mm width
  • High-density 2-row design
  • Supports 64 Gbps PAM4 (32 Gbps NRZ) applications
  • PCIe® 6.0 capable
  • 8, 16 and 24 differential pair options available
    • 16 differential pair option can support PCIe® x4 plus sidebands
    • 24 differential pair option can support PCIe® x8 plus sidebands
  • 34 AWG, 100 Ω Eye Speed® ultra low skew twinax cable
  • Mating board level socket (ARF6 Product) features standard rugged weld tabs for increased stability on the PCB
  • Rugged metal latching and shielding
  • "Reversed Polarity" pinout option for reduced Far-End Crosstalk
arc6 features

Direct Attach

  • Two rows of high-density contacts directly soldered to the cable
  • Improved signal integrity by eliminating transition board and its variability
  • Achieves tighter tolerances
arc6 inset

Ultra Low Skew Twinax

Samtec’s proprietary co-extruded, low loss, twinax cable technology eliminates the performance limitations and inconsistencies of individually extruded dielectric twinax cabling, improving signal integrity, bandwidth and reach.

  • Ideal for 28-56+ Gbps applications
  • Tight coupling between signal conductors
  • Ultra low skew twinax < 3.5 ps/meter
  • www.samtec.com/flyover
arc6 flyover

Cable Management

Using ultra-low skew twinax cable to route signals over the board is a key performance enabler as signal reach and integrity needs continue to become ever more important in high-speed applications. Samtec works with system architects in the early stages of design to create solutions for cable management with even distribution of thermal load.

Cable Management

AcceleRate® Cable Technical Data

Thermal
Advantages

arc6 thermal

Mechanical Overview & Roadmap

AcceleRate Cable Mechanical Overview

Protocols
Capable

arc6 protocols

Technical
Data

technical data

DOWNLOADS & RESOURCES

Literature

AcceleRate® Cable eBrochure

AcceleRate® Cable eBrochure

Get
High-Speed Cable Interconnect Solutions Guide

High-Speed Cable Interconnect Solutions Guide

Get

Products

ARC6

AcceleRate® Slim Cable Assembly, 0.635 mm Pitch

Features
  • 0.635 mm pitch
  • 34 AWG, 100 Ω Eye Speed® ultra low skew twinax cable
  • High-density 2-row design
  • Supports 64 Gbps PAM4 (32 Gbps NRZ) applications
  • PCIe® 6.0/CXL® 3.1 capable
  • 8, 16 and 24 differential pair options available
  • Rugged metal latching system
  • “Reversed Polarity” pinout option for reduced Far-End Crosstalk
  • View the full line of AcceleRate® products
AcceleRate® Slim Cable Assembly, 0.635 mm Pitch

ARF6

AcceleRate® Slim Socket for ARC6 Series, 0.635 mm Pitch

Features
  • 0.635 mm pitch
  • High-density 2-row design
  • Supports 64 Gbps PAM4 (32 Gbps NRZ) applications
  • PCIe® 6.0/CXL® 3.1 capable
  • Mates with ARC6 slim cable assembly
  • 8, 16 and 24 differential pair options available
  • Rugged metal latching and shielding
  • Standard weld tabs
  • View the full line of AcceleRate® products
AcceleRate® Slim Socket for ARC6 Series, 0.635 mm Pitch

ARF6-RA

AcceleRate® Right-Angle Slim Socket for ARC6 Series, 0.635 mm Pitch

Features
  • 0.635 mm pitch
  • Right-angle for increased flexibility
  • High-density 2-row design
  • Supports 64 Gbps PAM4 (32 Gbps NRZ) applications
  • PCIe® 6.0/CXL® 3.1 capable
  • Mates with ARC6 slim cable assembly
  • 8, 16 and 24 differential pair options available
  • Rugged metal latching and shielding
  • Standard weld tabs
  • View the full line of AcceleRate® products
AcceleRate® Right-Angle Slim Socket for ARC6 Series, 0.635 mm Pitch

CONTACT SALES

First Name
Last Name
Email
Company
Industry
Estimate Annual Usage
Family
Message

Don't want to fill out a form?
Chat with a product expert directly.

.
As the world gears up to celebrate the 150th running of the Kentucky Derby,the excitement is intense. This iconic event isn’t just about horse racing;it’s a celebration of tradition, athleticism, […] The post Celebrating Community and Innovation: Samtec’s Connection to the 150th ...
Wait . . . An AI hardware platform without a GPU? Is that even possible? Obviuolsy, I jest. GPUs are the workhorse solutions for ever larger LLMs and cutting-edge generative […] The post New AMD Versal AI Edge SoM and Carrier Card From Avnet Feature Samtec Interconnects appeared ...
Artificial Intelligence. Or, the intelligence of computers. It’s all around us, but I think it’s important to remember that this intelligence is driven by human intelligence. It’s the human innovation behind […] The post Artificial Intelligence: How to Manage High Amounts of Dat...
Our modern industrial world depends on raw materials. Whether oil, steel or cotton, raw materials have been of huge importance to the development of the industriaized world. While these physical […] The post Connectors for HPC and Supercomputing appeared first on The Samtec Blog....
Nvidia had its annual GTC gathering of AI developers, fans, media, and gamers recently. The newly announced Nvidia Blackwell platform is scheduled for release in late 2024/early 2025. Blackwell will […] The post From AI to SI: Samtec Participates on Two Upcoming Webinars appeared...