USB Board Connector, USB Type A, Type B

Samtec’s USB board connector and cable assemblies include standard, rugged, and sealed USB Type A, USB Type B, Type AM, or Mini USB 2.0 interfaces with choice of interface type.

Features

  • USB and Mini USB

  • Various orientations, types, terminations

  • Rugged options available

  • Rugged overmold cables with various end options

  • 2.0 version available

  • High-cycles

Products

USB-A - USB 2.0 Interface, Type A

Features
  • Available in black or white insulators

  • Available in standard or high-retention

  • Available with though-hole or surface mount tails

  • Cost saving flash gold plating available

  • Dual stack jack available

USB-A Series Thumbnail Image

USB-AM - USB 2.0 Interface, Male PCB Mount

Features
  • Available in black or white insulators

  • Available with though-hole or surface mount tails

  • Cost saving flash gold plating available

  • Low profile right-angle design

USB-AM Series Thumbnail Image

USB-B - USB Type B 2.0 Interface

Features
  • Available in black or white insulators

  • Available in standard or high-retention

  • Available with though-hole or surface mount tails

  • Cost saving flash gold plating available

USB-B Series Thumbnail Image

MUSB - Mini USB 2.0 Interface

Features
  • Available in standard or high-retention

  • Cost saving flash gold plating available

  • Mini USB 2.0 jacks

  • Type A, AB, and B available

MUSB Series Thumbnail Image

SPM - IP68 Sealed Mini USB Port

Features
  • IP68 rated

  • Sealed Mini USB Port

  • Through-hole and right-angle

SPM Series Thumbnail Image

MUSBS - IP68 Sealed Mini USB Port

Features
  • Cost saving flash gold plating available

  • Sealed Mini USB 2.0

  • Type B

MUSBS Series Thumbnail Image

USBR-A - High-Retention USB 2.0 Interface, Type A

Features
  • High-retention A type interface

  • Minimum 15 N withdrawal force

  • Right-angle through-hole or offset surface mount terminations available

  • Single or double shell type

  • Upright through-hole termination for space saving applications

USBR-A Series Thumbnail Image

USBR-B - High-Retention USB 2.0 Interface, Type B

Features
  • High-retention B type interface

  • Minimum 15 N withdrawal force

  • Single shell type

  • Vertical and right-angle orientations

USBR-B Series Thumbnail Image

BCU - AccliMate™ Sealed USB Type-C Cable Assembly, Plug

Features
  • Double ended or blunt cut

  • Rugged threaded interface

  • USB Type-C

  • Capable of USB 3.2 Gen 2x1 (10 Gbit/s)

  • IP67 sealed system

  • Plastic shell

  • Supports 100 W power delivery (5 A @ 20 V)

Product Image for BCU-

BPCU - AccliMate™ Sealed USB Type-C Cable Assembly, Receptacle

Features
  • Double ended or blunt cut

  • Rugged threaded interface

  • USB Type-C

  • Capable of USB 3.2 Gen 2x1 (10 Gbit/s)

  • IP67 sealed system

  • Panel mount

  • Plastic shell

  • Supports 100 W power delivery (5 A @ 20 V)

Product Image for BPCU-

BRU - AccliMate™ Sealed USB Type-C Panel Mount Connector, Receptacle

Features
  • Rugged threaded interface

  • USB Type-C

  • Capable of USB 3.2 Gen 2x1 (10 Gbit/s)

  • IP67 sealed system

  • Panel mount

  • Plastic shell

  • Dust cap DCA-BRU-C-01

  • Supports 100 W power delivery (5 A @ 20 V)

Product Image for BRU-

RCU - AccliMate™ IP68 Sealed Rectangular USB Cable Assembly

Features
  • Double ended or blunt cut

  • Dust cap DCA-RCU-01-01-X

  • Positive metal latching

  • Rugged overmold construction

  • USB A & B

Series Image for RCU-

RPCU - AccliMate™ IP68 Sealed Rectangular USB Panel Mount Cable Assembly

Features
  • Double ended or blunt cut

  • Dust cap DCA-RPBU-01-01-X

  • Panel Hardware Included

  • Rugged overmold construction

  • USB A & B

RPCU Series Thumbnail Image

RPBU - AccliMate™ IP68 Sealed Rectangular USB Panel Connector, PCB Mount

Features
  • Dust cap DCA-RPBU-XX-01-X

  • Panel Hardware Included

  • Right-angle or vertical orientations

  • Single and dual port available

  • USB A & B

RPBU Series Thumbnail Image

SCPU - AccliMate™ IP68 Sealed Circular USB 2.0 Cable Plug Assembly

Features
  • Dust cap DCA-17-02

  • Rugged overmold construction

  • Rugged threaded interface

  • USB A, B, & Mini B

SCPU Series Thumbnail Image

SCRUS - AccliMate™ IP68 Sealed Circular USB Cable Assembly, Receptacle

Features
  • Dust caps DCA-XX-01

  • Flash Drive Cover DCA-17-03

  • Panel Plug SCPPA-XX-01

  • Rugged overmold construction

  • Rugged threaded interface

  • USB A, B, & Mini B

SCRUS Series Thumbnail Image

SCRU - AccliMate™ IP68 Sealed Circular USB 2.0 Panel Mount Receptacle

Features
  • Panel thickness from 0.80 mm (.0315") to 5.20 mm (.205")

  • Termination for USB cable

  • USB panel mount assembly

SCRU Series Thumbnail Image

Contact Sales


Don't want to fill out a form?

Chat with a product expert directly.

More Rugged I/O Systems