Step 1
Welcome to Samtec's Build a High Speed Cable Assembly program. This interactive program will help you quickly and easily create a valid Samtec part number.

Select the connector pitch for the High Speed Cable Assembly you would like to create below, and click the Continue button to view all the available cable types for that pitch.

 
0.50 mm (0.0197")
0.635 mm (0.025")
0.80 mm (0.0315")
1.00 mm (0.040")
1.27 mm (0.050")
2.00 mm (0.0787")
2.54 mm (0.100")