Advanced Searches

PRODUCT DESCRIPTION
HDR Coax Cable Assembly - Windriver Debug Device

Pitch: .100" (2,54mm)
Contacts:
14
Rows:
2
Pins Per Row:
7
Lengths:

  • HDR-120279-01-HHSC = 8" long
  • HDR-120279-02-HHSC = 18" long
  • HDR-120279-03-HHSC = 26" long

Cable Type: 38 AWG coax cable
Gender:
Transfer - Male (HTSS), Female (SSQ)
Plating: 30u" gold contact area/matte tin on tail
Lead Free: Yes
Mates with: SSQ, HTSS

Technical Information
Print


For more information on Windriver Debugging Devices, please click here.