The user simply unplugs the differential probe from his test setup, and then plugs in the ET breakout adapter. ET's breakout adapter is available with stake pins or with surface mount pads. Surface mount pads are preferred for signal routing and customization in the lab during product development. On the bottom side, the ET adapter mates with Samtec's ASP-65067-01 that is soldered to the target board.
Some benefits for using ET's adapter include:
Click here for more information on Samtec's ASP-65067-01 connector.
Click here for more information on Agilent's Logic Analyzer.