|
PRODUCT
DESCRIPTION
HDR Coax Cable Assembly - Windriver Debug Device
Pitch: .100" (2,54mm)
Contacts: 14
Rows: 2
Pins Per Row: 7
Lengths:
- HDR-120279-01-HHSC = 8" long
- HDR-120279-02-HHSC = 18" long
- HDR-120279-03-HHSC = 26" long
Cable Type: 38 AWG coax cable
Gender: Transfer - Male (HTSS), Female (SSQ)
Plating: 30u" gold contact area/matte tin on tail
Lead Free: Yes
Mates with: SSQ, HTSS Technical
Information
Print
For more information on Windriver Debugging Devices, please click here.
|