|
|
|
|
|
 |
MAXIMIZE DESIGN FLEXIBILITY
Samtec’s new SEARAY™ Coax Cable Assembly (SEAC
Series) is the latest addition to its extensive line
of high speed, high density interconnect solutions.
The system offers 180 or 240 contacts on .050” (1,27mm)
pitch with 36 AWG, 50 ohm coax cable. Some I/Os are
dedicated to grounds. The SEAC
Series mates with the SEARAY™ Open Pin Field Array Sockets
(SEAF-LP Series) for maximum routing and design
flexibility. |
Other features of the SEARAY™ SEAC Series include:
• .050” (1,27mm) pitch
• Features Samtec’s rugged Edge Rate™ contacts
optimized for signal integrity
• Available in 6 or 8 rows
• 30 positions per row
• Half the positions are dedicated to ground
• 36 AWG coax
• Single-ended routing
• Positive latching system for increased
retention/withdrawal forces
The SEARAY™ High Density Product line also includes
board level terminals and sockets, right angle
sockets, and high density flex jumpers. For more
information on the new SEAC Series SEARAY™ Coax
Cable Assembly or the mating SEAF Series Open Pin
Field Array Socket, click on the links below:
SEAC,
SEAF,
SEAF-RA
Free Samples
Receive On-going
Product Update E-mailers
|
|
|
|
|
|