|
|
|
|
|
 |
 |
 |
 |
 |
 |
 |
 |
 |
 |
Samtec’s newest line of
power interconnect solutions is the PowerStrip™/15
family which features an ultra small, space saving design with dual
leaf blade contacts capable of carrying from 14A to 23A per contact
at a 30°C temperature rise (depending on the number of contacts
powered).
The UPS/UPT Series are available on .150” pitch in both
vertical and right angle orientations for coplanar and perpendicular
applications.
Other
features of the UPS/UPT Series include: |
|
 |
 |
 |
 |
 |
- .150” (3,81mm) pitch
- Vertical or right angle configurations
- 2, 4, 6 or 8 power pins
- Choice of 7mm or 10mm stack heights
- Optional locking clip for additional stability
also available
Samtec’s PowerStrip™
product line also includes systems with typical current carrying
capacities of 25A and 35A per contact including power/signal combos,
hinged designs for 90°
mating and a discrete wire cable assembly.
For more information on the new UPS/UPT Series PowerStrip™/15
interconnects, click on the links below:
|
|
 |
 |
 |
UPS
UPT
Free Samples
Receive On-going Product Update E-mails |
 |
 |
 |
 |
|
|
|