| Samtec
offers the most flexible line of high speed interconnects in the market
today. They are ideal of applications such as Servers, Routers, Hubs,
Switches, Network Systems, High End Computers, Test and Diagnostic,
and RAID Drivers/Controllers. |
| Samtec's
High Speed Interconnects are available in the following configurations:
|
| STANDARD
STACKING |
Q
Strip® |
|
| |
-
Choice
of .5mm (.0197”), .635mm (.025”) and .8mm (.0315”) pitch
- .5mm (.197”)
to 30mm (1.181”) mated heights
- Up to 240
I/Os depending on pitch
- Integral
ground plane that can also be used for power
- Complete
surface mount system
- View Performance
Data
-
Final Inch® Information available
- .8mm (.0315")
-
QTE, QSE
- .5mm (.0197")
-
QTH, QSH
- .635mm (.025")
-
QTS, QSS
|
| Q Pairs® |
|
- Optimized
for 100 ohm system
- Differential
pair interconnect system
- Choice of
.5mm (.0197”), .635mm (.025”), and .8mm (.0315”) pitch
- Integral
ground plane that
can also be used for power
- Up to 80 pairs depending on pitch
- Complete
surface mount system
- View
Performance Data
-
Final Inch® Information available
- .8mm (.0315")
-
QTE-DP, QSE-DP
- .5mm (.0197")
-
QTH-DP, QSH-DP
- .635mm (.025")
-
QTS-DP, QSS-DP
|
|
| SHIELDED
AND RUGGED SYSTEMS |
| Q2™ |
|
| |
|
| Mixed
Technology |
|
| |
|
| Edge
Rate™ |
|
- .8mm (.0315")
pitch
- Up to 200
I/Os
- Contact
designed for High Speed applications
- Robust Edge
Rate contact improves "Zippered" unmating (more wipe, more cycles)
- Rated at
2.5 amps
- Lower cost
- Reduces broadside
coupling
- Selective
Gold plating
- 7mm (.276") and
10mm (.394") stack height
- Edge wipe
contacts for reduced broadside coupling
- Edge
Rate Emulation Family Flyer
- ERF8,
ERM8, ERM8-EM, ERM8-RA, ERF8-RA, QRF8, QRM8
|
|
| OPEN
PIN FIELD ARRAYS |
|
| SEARAY™ |
|
|
|
|
| HD
MEZZ |
|
|
|
| Z Beam® |
|
- One piece
interface
- Solderless
connection with compression tail
- Easy to replace
- .050" (1,27mm)
pitch
- Up to 900
I/Os
- Low Profile
- .065" (1,65mm) and .118" (3mm) heights available
- No solder
pad delamination
- Minimizes
Coefficient of Thermal Expansion issues
- No solder
joint reliability or bent pin issues
- Allows field
upgrade/exchange
- GFZ
|
|
| SamArray® |
|
|
 |
| DIFFERENTIAL PAIR ARRAYS |
|
| DP Array™ |
|
- High Speed
Array System
- Staggered
pin layout reduces grounds
- No return
paths needed
- No grounds
needed so easier board routing
- Perimeter
grounds simplify routing
- Fewer board
layers
- Lower insertion/withdrawal
forces than SamArray™
- Unique solder
crimp on tails
- 10mm (.394") and 17mm (.670")
mated stack height
- Differential
pair
- Up to 168
usable pairs
- View Performance
Data
- Final Inch® information available
- DPAF, DPAM
|
| MICRO CARD INTERFACES |
|
| Edge
Card Interfaces |
|
|
 |
| SAL1 |
|
- High speed
micro plane connector
- SATALink™
compatible
- Mounts in
pairs on same side or opposite sides for easy signal routing
- Variable
mating card thickness
- Up to 40
positions
- Large deflection
Beryllium Copper contact
- Can invert connectors
and mount on top and bottom of board; this allows you to route
on the top and bottom with vias
- View Performance
Data - Single-Ended
- View Performance
Data - Differential Pair
-
SAL1
|
|
| PCI Express |
|
- Four rows
on 2mm (.0787") pitch
- Supports
one, four, eight, and sixteen PCI Express links
- Up to 164
I/Os
- Accepts
1.6mm card
- Choice of
card - edge mount or PCB mount
- Polarized
and Alignment Pins
- PCIE
|
|
| ELEVATED
STACKING |
|
| Rise
Up® (RU8 Series) |
|
- High speed
interface cards
- 19mm (.749"), 25mm (.975")
and 30mm (1.182") standard board spacing, but custom stack heights are available
- Mates with
vertical, right angle, and edge mount sockets
- Single-ended
or differential pair signal routing
- Better performance
at taller stacks than strips
- View Performance
Data - Single-Ended
- View Performance
Data - Differential Pair
- Final Inch® information available
- RU8
|
|
| Application
Specific Elevated Q Series™ |
- 5mm (.197")
through 30mm (1.182") stack heights
- .5mm (.0197"),
.635mm (.025"), and .8mm (.315") pitch
- Single-Ended
and Differential Pair
- .8mm (.0315")
- QTE, QSE, QTE-DP, QSE-DP
- .635mm (.025")
- QTS, QSS, QTS-DP, QSS-DP
- .5mm (.0197")
- QTH, QSH, QTH-DP, QSH-DP
|
|
Click
here to view Samtec’s High Speed Connector Bandwidth Selector Guides
for either
Single-Ended or
Differential Pair assemblies.
Click here to view
Samtec’s Industry Standards and Specifications for our High
Speed Connectors.
For other questions
on Samtec’s High Speed Connectors, contact our Signal
Integrity Group or complete our on-line
Signal Integrity Services Support Form.
Click here to
view and register for our on-going Signal Integrity E-mail Tips.
Click here to
view our SO Series,
Board-to-Board standoff for our High Speed Connectors.
*HD Mezz is
a trademark of Molex Incorporated.
|
 |
|