Advanced Searches
rf
RF CAPABILITIES OVERVIEW
Samtec's RF products include Unique and Custom RF Systems, Cable Assemblies, and Connectors
Unique RF Capabilities - Samtec incorporates RF into standard cable assemblies and board level systems.
  • EQRF - Combo High Speed Connector/RF Coax Cable Assemblies - High Speed Q Strip® connectors terminated to RG cable pigtailed to MMCXs, MCXs, and SMAs.
  • GRF1 - A ganged in-line RF cable system available as a standard with mounting hardware.
  • QMS/QFS - RF Q2™ Headers and Sockets.
  • Custom RF Interconnnects
    • Ganged In-line RF Cable Systems
    • Combo RF Connectors
    • Other RF connectors including QMA, SMC, UHF, 1.2/2.3 and Mini UHF

Standard RF Cable Assemblies - Samtec manufactures RF cable assemblies with quick turnaround on samples and proto-types in about a week.

  • Micro RF cable assemblies: these use RG081 and RG113 cable terminated to U.FL, W.FL, and bulkhead jacks.
  • RF cable assemblies - RG316, RG174, RG178, RG179, and RG58 terminated to MCXs, MMCXs, SMAs, BNCs, SMBs, TNCs, and N type connectors.
Standard RF Board Level Connectors - Samtec offers complementary board level mating connectors. Jacks and plugs are available in straight and right-angle versions, in both 50 Ohm and 75 Ohm impedance levels.
  • MMCX and MCX Board Level Components
  • SMA Board Level Components
  • SMB and TNC Board Level Components


Click here to Build a RF Cable Assembly. This interactive program helps to easily create a valid part number for a RF cable assembly, view a print, request a sample or place an order.

Click here for RF Cable Specifications.

Click here for more information on Samtec's RF Crimp Hand Tool.

For questions or more information on Samtec's complete line of RF Products,
please contact our RF Group.