High Speed Board-to-Board
HIGH ISOLATION/RF
IsoRate™ Isolated Transmission Line Interconnects
Specifications
  • Pitch: 4mm (.1575”)
  • Stack Height: 10mm
  • Up to 16 isolated signal lines
  • Performance:
    –  Insertion loss
        •  <1 db to 6.2 GHz
        •  <3 dB to 10.5 GHz
    –  VSWR
        •  <1.4 to 5.4GHz
    –  Isolation
        •  Better than 80 dB to 1.3 GHz
        •  Better than 70 dB to 7.6 GHz
Series
  • IJ5 – 50Ω Isolated Jack
  • IP5 – 50Ω Isolated Plug
  • IJ5C – 50Ω Isolated Jack Cable Assembly
  • IJ7 – 75Ω Isolated Jack (In Design)
  • IP7 – 75Ω Isolated Plug (In Design)
isorate
Features
  • High isolation
  • Clean and efficient signal path
  • Cost savings over traditional RF
  • Features Edge Rate™ contacts surrounded by coaxial ground
  • Vertical, right angle, and cable-to-board orientation
  • Available for 50Ω and 75Ω systems
Additional Links
  Related Links
Signal Integrity Information

If you do not find the product series you are looking for above, please contact eNewProducts.

To ensure a product meets TS 16949, automotive, or any other specific standards, the product must be an ACD Series. Go to www.samtec.com/TS for complete details.
Contact Us  |   About Us  |   Jobs  |   Environmental Compliances  |   Help  |   Recent News  |   New Products
           
Copyright © Samtec, Inc