x

IDC & FFC Cables

IDC cables, IDC connectors, FFC cables and connectors, & ribbon cable connectors with high reliability Tiger Eye™ contacts on 1.27 mm and 2.00 mm pitch, as well as dual beam contacts on 2.54 mm pitch. Choice of socket and plug terminations, low profile and slim body designs; ejector, shrouded and elevated headers for mating, and optional locking clips and caps for more rugged applications.


.100" (2.54 mm) Pitch IDC Systems.100" (2.54 mm) Pitch IDC Systems

Mates with .025" (0.635 mm) square post terminal strips.

Features
  • Any pin count from 2 to 36 per row
  • Low profile/slim body design
  • Single and double row
  • Socket and terminal assemblies
  • Mating shrouded & ejector terminal strips
  • Wide variety of standard wiring configurations
Products
V
  • IDSD
  • IDSS
  • IDMD
  • IDMS
  • HCSD
  • HCSS
  • HCMD
  • HCMS
  • EJH
  • TST
  • HTST
  • ZST
Help Me Choose?
.100" (2.54 mm) Pitch IDC Systems

2.00 mm (.0787") Pitch IDC Systems2.00 mm (.0787") Pitch IDC Connectors, Terminals, and Sockets

This 2mm pitch IDC Connector mates with 0.50 mm (.0197") square post terminal strips.

Features
  • High-performance Tiger Eye™ contacts
  • Choice of socket and plug terminations
  • Low 5.08 mm (.200") profile
  • Variety of options including strain relief
  • Mating shrouded & ejector terminal strips
  • Wide variety of standard wiring configurations
Products
V
  • TCSD
  • TCMD
  • EHT
  • STMM
  • ZSTMM
  • ETMM
2.00 mm (.0787") Pitch IDC Systems

.050" (1.27 mm) Pitch IDC Systems.050" (1.27 mm) Pitch IDC Systems

Mates with .016" (0.41 mm) square post terminal strips.

Features
  • High-performance Tiger Eye™ contacts
  • Choice of socket and plug terminations
  • Exceptionally low profile .200" (5.08 mm)
  • Variety of options including strain relief
  • Mating shrouded & ejector terminal strips
  • Wide variety of standard wiring configurations
Products
V
  • FFSD
  • FFMD
  • FFTP
  • FMTP
  • EHF
  • SHF
  • ESHF
Help Me Choose?
.050" (1.27 mm) Pitch IDC Systems

2.00 mm (.0787") Pitch Discrete Wire IDC System2.00 mm Pitch Discrete Wire IDC System

Cable-to-board system for ease of termination in field applications.

Features
  • Components only, customer assembly
  • No special tooling required
  • Available in 2, 3, 4 or 5 positions
  • Accepts 24 AWG discrete wire cable
  • Standard single latch for locking
Products
V
  • I2SS
  • T2I
2.00 mm (.0787") Pitch Discrete Wire IDC System

Flat Flexible Cable (FFC) SystemsFlat Flexible Cable Systems, ZIF Connectors and Jumpers

Flat Flexible Cable systems and jumpers featuring 0.50 mm (.0197") and 1.00 mm (.0394") pitch systems with standard and zero insertion force (ZIF) connectors

Features
  • 0.50 mm (.0197") and 1.00 mm (.0394") pitch systems
  • Standard and Zero Insertion Force (ZIF) connectors
Products
V
  • FJH
  • ZF5S
  • FJ
  • ZF1
  • FC1
Flat Flexible Cable (FFC) Systems

Has there ever been a better time to be an engineer? While the world remains an uncertain place and component shortages have been with us for a few years, modern […] The post Hardware Pioneers 2024 appeared first on The Samtec Blog....
In all of our Solutionator® tools where users can design a mated set of products, we have now added a feature that allows users to require that BOTH parts be […] The post You Can Now Search Full Mated Sets Using These New Samtec Reserve® Filters appeared first on The Samtec Blog....
A few of us recently had the privilege of traveling to the 27th Annual Components for Military & Space Electronics Conference & Exhibition. For those who don’t necessarily work in these […] The post Unlocking Next-Level Reliability: Explore Lot Screen Testing with Samtec appeared...
When researching women in electronics for a previous blog, I had way too much material to share. So here is a follow-on post that offers a summary of some interesting […] The post Women in Electronics: Technology Giants & Inventors appeared first on The Samtec Blog....
As we continue to work on a major overhaul to our navigation and back-end systems of the website, we were still able to make progress on a few key updates […] The post Here are the April 2024 Samtec Website Updates appeared first on The Samtec Blog....