Advanced Searches
High Speed I/O Cable Assemblies

Samtec has expanded its line of I/O Interfaces to include the following High Speed Cable Assemblies:

Edge Rate I/O
Edge Rate I/O – shielded cable system, PCIe speeds, Edge Rate contact, metal latching
  • EPLSP – 4x or 8x cable assembly plug
  • ERI8-RA – RA female connector
  • ERC – metal cage for ERI8-RA
HDMI™
HDMI Plus – capable of 2 GHz, exceeds HDMI specification
  • HPLSP – Micro Low Skew Pair Cable assembly, 5 or 8 pairs, standard and miniature versions
HDMI – Industry standard HDMI cable, capable of 1 GHz
  • HPSTP – Micro Shielded Twisted Pair Cable assembly, 5 or 8 pairs, standard and miniature versions
V-Port™
V-Port™ Plus – High Density shielded cable system, capable of 2 GHz
  • VPLSP – Micro Low Skew Pair cable assembly, up to 24 pairs
V-Port™ - High density shielded cable system, capable of 1 GHz
  • VPSTP – Micro Shielded Twisted Pair Cable assembly, up to 24 pairs
USB
USB – Universal Serial Bus
  • USBC – USB cable assembly
AccliMate™
AccliMate™ - sealed circular, IP68 Rated
  • SCPU – Sealed Circular with USB or MUSB insert
  • SCPE – Sealed Circular with Ethernet inser
For any questions, comments, or problems, please contact our I/O Group.