|
HIGH SPEED EDGE CARD SYSTEMS
|
|
| High Speed Edge Card |
Specifications
- Pitch: .8mm (.0315”)
- Contacts: Up to 200 I/Os
- Performance: Up to 10.5 GHz / 21 Gbps
- Card Slot: 1.60mm (.063”)
|
Series
-
HSEC8-EM – .8mm High Speed Edge Card (Edge Mount)
-
HSEC8-DV – .8mm High Speed Edge Card
-
HSEC8-RA - .8mm High Speed Edge Card, Right Angle (In Design)
|
 |
Features
- Optional Board Locks
- Single-ended and differential pair signaling
|
Additional Links
Additional Links
|
| Micro Edge Card |
Specifications
- Pitch: .635mm (.025”)
- Contacts: Up to 140 I/Os
- Performance: 7.5GHz / 15 Gbps
- Card Slot: 1,60mm (.062”)
|
Series
-
MEC6-DV – .635mm Vertical Micro Edge Card Socket
-
MEC6-RA – .635mm Right Angle Micro Edge Card Socket
|
 |
Features
- Vertical and right angle orientations
- Alignment pins
- Surface mount
|
Additional Links
|
| |
Specifications
- Pitch: .8mm (.0315”)
- Contacts: Up to 140 I/Os
- Performance: 7.0GHz / 14 Gbps
- Card Slot: 1,60mm (.062”)
|
Series
- MEC8-DV – .8mm Vertical Micro Edge Card Socket
- MEC8-EM – .8mm Edge Mountl Micro Edge Card Socket
- MEC8-RA – .8mm Right Angle Micro Edge Card Socket
|
 |
Features
- Vertical and right angle orientations
- Alignment pins
- Surface mount
|
Additional Links
|
| SFP Transceiver Socket |
Specifications
- Pitch: .8mm (.0315”)
- Contacts: 10, 15, or 35 I/Os
- Card Slot: 1,20mm (.047”)
|
Series
-
MECT – Edge Card Socket
-
SFPC – SFP Cage
-
SFPK – Cage and Connector Kit
|
 |
Features
- Mates with SFP, SFP+, XFP, or XENPAK transceivers
- Connectors and cage available
|
Additional Links
|
| Micro TCA Connectors |
Specifications
- Pitch: .75mm (.030”)
- Contacts: Up to 170 I/Os
- Card Slot: 1.60mm 1,60mm (.063”)
- Performance: Up to 12.0 GHz/24 Gbps
|
Series
-
MTCA – Micro TCA Connector
|
 |
Features
- Compliant to μTCA™ standard architecture
- Form/fit/function compatibility with Molex
- Press fit tails
- Supports hot plugging and high speed serial connections
|
Additional Links
|
| Mini Edge Card Socket |
Specifications
- Pitch: 1mm (.0394”)
- Contacts: Up to 140 I/Os
- Card Slot: 1.60mm 1,60mm (.062”)
|
Series
-
MEC1 – Mini Edge Card Socket
|
 |
Features
- Vertical, right angle, and edge mount orientations
- Alignment pins available
- Various plating options
|
Additional Links
|
Specifications
- Pitch: .050" (1,27mm)
- Contacts: Up to 100 I/Os
- Card Slot: 1,60mm (.062”) and 2,63mm
(.093")
|
Series
-
MECF– Mini Edge Card Socket
|
 |
Features
- Vertical orientation
- Alignment pins
- Rugged Weld Tab Option
|
Additional Links
|
Specifications
- Pitch: 2mm (.0787")
- Contacts: Up to 100 I/Os
- Card Slot: 1,60mm (.062”) and 2,63mm
(.093")
|
Series
-
MEC2– Mini Edge Card Socket
|
 |
Features
- Vertical orientation
- Alignment pins
- Rugged weld tab option
|
Additional Links
|
| Serial ATA Link Card Socket |
Specifications
- Pitch: 1mm (.031mm (.0394”)
- Contacts: Up to 80 I/Os per set
- Card Slot: 1,60mm (.062”) 2,36mm (.093”)
|
Series
-
SAL1 – Serial ATA Link Connector
|
 |
Features
- Same side and opposite side mount
- SATALink™ compatible
- Low profile
- Board pass through
|
Additional Links
|
| PCI Express® Micro Card Socket |
Specifications
- Pitch: 1mm (.0394”)
- Contacts: 36 (1x), 64 (4x), 98 (8x),
164 (16x)
- Card Slot: 1,57mm (.062”)
|
Series
|

 |
Features
- Vertical and edge mount orientations
- PCI Express® compatible
|
Additional Links
|
| Mini Card Guide |
Specifications
- Pitch: 1mm (.0 1mm (.0394”)
- Contacts: Up to 50 I/Os
- Card Slot: .8mm (.0315”), 1,60mm (.062”)
|
Series
|
 |
Features
- Available with or without card guides
- Various plating options
|
Additional Links
|
| Dual Stack Edge Card (In Design) |
Specifications
- Pitch: .8mm (. .8mm (.0315”)
- Contacts: Up to 100 I/Os per card slot
- Performance: Testing in Progress
- Card Slot: 1,60mm (.063”)
|
Series
-
DSEC
– Right Angle Dual Stack Edge Card Socket
|
 |
Features
- Dual stacked card slots
- Right angle orientation
- Rugged/High Speed Edge Rate™ contacts
|
Additional Links
|
| Bi-Level Edge Card (In Design) |
Specifications
- Pitch: .5mm (2 .5mm (2 levels 0f 1mm staggered)
- Contacts: Up to 140 I/Os
- Performance: Testing in Progress
- Card Slot: 1,60mm (.062”), 2,36mm (.093”)
|
Series
-
BEC5 – .8mm Bi-level High Speed Edge Card Socket
|
 |
Features
- 2 mating stages (bi-level mating)
- 4 rows of contacts
- High Speed Edge Rate™ Contacts
- Saves PCB real estate
|
Additional Links
|