Edge Card / Micro Backplane
PCI EXPRESS® INTERFACES
PCI Express® Micro Card Socket
Specifications
  • Pitch: 1mm (.0394”)
  • Contacts: 36 (1x), 64 (4x), 98 (8x),
    164 (16x)
  • Card Slot: 1,57mm (.062”)
Series  
Features
  • Vertical and edge mount orientations
  • PCI Express®* compatible
Additional Links
PCI Express® Jumper
Specifications
  • Pitch: 1mm (.0394”)
  • Contacts: 36 (1x), 64 (4x), 98 (8x),
    164 (16x)
  • Cable: 30 AWG Eye Speed™ twinax,
    30 AWG ribbon cable
  • Card Slot: 1,57mm (.062”)
Series
  • PCIEC - Micro Card Socket

Features
  • Edge card to edge card
  • Edge card to edge socket
  • Supports 1, 4, 8, 16 PCI Express®* links
  • Edge card and edge mount end options
Additional Links
PCI Express® RF Breakout and PCI Express® RF Breakout
Specifications
  • Pitch: 1mm (.0394”)
  • Card Slot: 1,57mm (.062”)
  • Contacts: 36 (1x), 64 (4x), 98 (8x),
    164 (16x)
  • Cable: 25 AWG low loss microwave coax
Series
  • PCRF – PCIe RF Breakout Cable Assembly

Features
  • Edge card to SMA
  • Edge mount to SMA
  • Supports 1, 4, 8, 16 PCI Express®* links

    *PCI Express® is a registered trademark of PCI-SIG.

Additional Links

If you do not find the product series you are looking for above, please contact eNewProducts.

To ensure a product meets TS 16949, automotive, or any other specific standards, the product must be an ACD Series. Go to www.samtec.com/TS for complete details.
Contact Us  |   About Us  |   Jobs  |   Environmental Compliances  |   Help  |   Recent News  |   New Products
           
Copyright © Samtec, Inc