HIGH SPEED BOARD-TO-BOARD
EDGE CARD / MICRO BACKPLANE
MICRO PITCH BOARD-TO-BOARD
STANDARD BOARD-TO-BOARD
RUGGED / POWER
HIGH SPEED CABLE ASSEMBLIES
ACTIVE OPTICS
RF CABLE AND COMPONENTS
IDC / DISCRETE WIRE
PANEL & I/O
STANDARDS / PLATFORMS
CUSTOM PRODUCTS
PRODUCT INFORMATION
QUALITY / PROCESSING / TOOLS
SIGNAL INTEGRITY SERVICES
RUGGED / POWER INTEGRITY
SUDDEN SERVICE
SERVICE CENTER
TECHNICAL LIBRARY
 
News
logo
February 2, 2010 - The Samtec’s BullsEye™ test point system was named the DesignVision winner at DesignCon2010. The BullsEye™ is a high-density, high-performance, low-cost solution that eliminates the need for expensive RF connectors on production boards. At .120" spacing, this ganged solution is denser than GPPOs, conserving board real estate and allowing shorter breakout traces. By eliminating one electrical transition, BullsEye™ improves performance and lowers costs.

BullsEyeReturn loss is better than -30dB to 15GHz through the breakout region. These board-mount connectors are 10 percent of the cost of a SMAtype RF connector, and are available in a variety of configurations, including a single position using the same footprint as a traditional SMA.

Click here to view our BullsEye™ eBrochure.

If you need more information about DesignCon 2010,
              please click DESIGNCON 2010.

Contact Us  |   About Us  |   Jobs  |   Environmental Compliances  |   Help  |   Recent News  |   New Products
           
Copyright © Samtec, Inc