Panel & I/O
HDMI INTERFACES
Board Level HDMI Connectors
Specifications
  • Pitch: .5mm (.0197")
  • Contacts: 18 or 29
  • Performance: Dictated by cable length
Series
  • HDMR - High Definition Multimedia Interface
  • MHDMR - Mini HDMI I/O Receptacle



Features
  • Panel flanges and board locking options available
  • Surface mount or through-hole orientations
  • Standard or mini sizes available
  • Hot pluggable
  • Meets Digital Display Working Group Single Monitor Interface Specifications

 

Additional Links
H-Port™ High Speed I/O Assemblies
Specifications
  • Pitch: .5mm (.0197")
  • Cable:
    o  30 AWG Shielded Twisted Pair
    o  26 AWG Low Skew Pair
  • Contacts: 19 or 29
  • Standard Lengths: 1m, 2m, 3m, 5m
  • Performance:
Series
  • HPLSP – Low Skew Pair Assembly
  • HPSTP – Micro Shielded Twisted Pair Assembly
  • HDMR – Board Level Connector
  • MHDMR – Mini Board Level Connector


 
Features
  • HDMI compatible form factor
  • Higher performance than HDMI
  • 5 or 8 differential pairs
  • Rugged external cable
  • Latching versions available
  • Hot plug / hot swap
  • Applicable for many high speed differential protocols
  • Custom lengths available
Additional Links

If you do not find the product series you are looking for above, please contact eNewProducts.

To ensure a product meets TS 16949, automotive, or any other specific standards, the product must be an ACD Series. Go to www.samtec.com/TS for complete details.
Contact Us  |   About Us  |   Jobs  |   Environmental Compliances  |   Help  |   Recent News  |   New Products
           
Copyright © Samtec, Inc