Panel & I/O

ACCLIMATE™ SEALED CABLE SYSTEMS

BAYONET IP67/68 SEALED CIRCULARS

Specifications

  • Shell Size: 12mm, 16mm, and 22mm

Features

  • IP67/68 resistant to dust and water
  • Three shell sizes; 12mm, 16mm, and 22mm
  • Three material options; overmold, plastic, and metal
  • Multiple Combinations of Inserts and Custom Bundled Cable
    - .5mm – 28 AWG standard,
    26 AWG – 30 AWG custom
    - 1mm – 24 AWG standard,
    20 AWG – 24 AWG custom
    - 1.5mm - 16 AWG standard,
  • 14 AWG – 18 AWG custom
    - RF – RG 316 Coming Soon!
  • Bayonet style lock
  • Metal and plastic field termination kits
  • Dust caps
  • Highly reliable clip shell contacts
Series
  • ACP-12 – Metric Shell Size 12, Plug Cable Assembly
  • ACR-12 – Metric Shell Size 12, Receptacle Panel Assembly
  • ACP-16 – Metric Shell Size 16, Plug Cable Assembly
  • ACR-16 – Metric Shell Size 16, Receptacle Panel Assembly
  • ACP-22 – Metric Shell Size 22, Plug Cable Assembly
  • ACR-22 – Metric Shell Size 22, Receptacle Panel Assembly

 

Additional Links

 
IP68 SEALED RECTANGULARS
  High Density AccliMate™ Sealed Rectangulars
Specifications
  • Contacts: 20, 30, or 40
  • Pitch: .050”
  • Wire: 28 AWG
Series
  • RC5 – Cable Assembly Plug
  • RPC5 – Panel Cable-to-Board  Assembly
  • RPB5 – Panel Receptacle

 sealed rectangular logo
High density sealed rectangular
Features
  • Meets IP68 specifications for dust and waterproof sealing
  • Saves space
  • Ideal for small form factor and low profile applications
  • Dust caps available
  • Cable-to-panel and panel-to-board orientations
  • Audible click positive latching
Additional Links
Ethernet AccliMate™ IP68 Sealed Rectangulars
Specifications
  • Contacts: 1 or 2 Ports (RPBE only)
  • Wire: 28 AWG
Series
  • RCE – Cable Assembly Plug
  • RPCE – Panel Cable-to-Board  Assembly
  • RPBE – Panel Receptacle
  • RCEF - Ethernet Field Termination kit
sealed circular logoethernet sealed rectangular
Features
  • Cat5e Capable
  • Meets IP68 specifications for dust and waterproof sealing
  • Saves space
  • Ideal for small form factor and low profile applications
  • Dust caps available
  • Cable-to-panel and panel-to-board orientations
  • Audible click positive latching
Additional Links
USB AccliMate™ IP68 Sealed Rectangulars
Specifications
  • Wire: Varies depending upon options
Series
  • RCU – Cable Assembly Plug
  • RPCU – Panel Cable-to-Board  Assembly
  • RPBU – Panel Receptacle
sealed rectangular logoUSB sealed rectangular
Features
  • Metal squeeze latch
  • Meets IP68 specifications for dust and waterproof sealing
  • Saves space
  • Ideal for small form factor and low profile applications
  • Dust caps available
  • Cable-to-panel and panel-to-board orientations
  • Audible click positive latching
Additional Links
IP68 SEALED CIRCULARS
Ethernet Sealed Circulars
Specifications
  • Shell Size: 17
  • Wire: 24 AWG
Series
  • SCPE – Ethernet Plug Cable Assembly
  • SCRE – Ethernet Receptacle
  • SCRES –Ethernet Receptacle Cable Assembly
  • SCPFE – Field Termination Ethernet Plug

 
ethernet sealed circular
Features
  • Meets IP68 specifications for dust and waterproof sealing
  • SCPE/SCRES: Cat5e capable
  • Dust caps available
  • Cable-to-panel and panel-to-board orientations
  • Field termination kit available
  • Various custom capabilities
  • Finished assemblies
Additional Links
Power Sealed Circulars
Specifications
  • Contacts: 4 and 16
  • Shell Size: 10 and 17
  • Wire: 22 AWG
  • Current Rating: 5.6A per pin
Series
  • SCP1 – Power Cable Plug 
  • SCR1 – Power Receptacle
Features
  • Meets IP68 specifications for dust and waterproof sealing
  • Dust caps available
  • Cable-to-panel and panel-to-board orientations
  • Various custom capabilities
  • Finished assemblies
Additional Links
High Density Sealed Circulars
Specifications
  • Contacts: 10 and 32
  • Shell Size: 10 and 17
  • Wire: 24 AWG
Series
  • SCP2 – High Density Cable Plug
  • SCR2 – High Density Receptacle

 

high density sealed circular
Features
  • Meets IP68 specifications for dust and waterproof sealing
  • Dust caps available
  • Cable-to-panel and panel-to-board orientations
  • Various custom capabilities
  • Finished assemblies
Additional Links
Tiger Eye™ Rugged Contact Sealed Circulars
Specifications
  • Contacts: 14 
  • Shell Size: 10
  • Wire: 28 AWG
Series
  • SCP3 – Tiger Eye™ Cable Plug
  • SCR3 – Tiger Eye™ Receptacle

 

sealed circular logoTiger Eye Rugged Sealed Circular
Features
  • Meets IP68 specifications for dust and waterproof sealing
  • Dust caps available
  • Cable-to-panel and panel-to-board orientations
  • Various custom capabilities
  • Finished assemblies
Additional Links
USB Sealed Circulars
Specifications
  • Shell Size: 10 and 17
  • Wire: Varies depending upon options
Series
  • SCPU – USB Plug Cable Assembly
  • SCRU – USB Receptacle
  • SCRUS – USB Receptacle Cable Assembly


sealed circular logoUSB sealed circular
 
Features
  • Meets IP68 specifications for dust and waterproof sealing
  • Type A and B end options available
  • Meets USB 2.0 specifications
  • Dust caps available
  • Cable-to-panel and panel-to-board orientations
  • Various custom capabilities
  • Finished assemblies
Additional Links

If you do not find the product series you are looking for above, please contact eNewProducts.

To ensure a product meets TS 16949, automotive, or any other specific standards, the product must be an ACD Series. Go to www.samtec.com/TS for complete details.
Contact Us  |   About Us  |   Jobs  |   Environmental Compliances  |   Help  |   Recent News  |   New Products
           
Copyright © Samtec, Inc