6365 |
Tape & Reel |
1 |
425 |
Plating |
Yes |
|
264 |
Tape & Reel |
1 |
425 |
Plating |
Yes |
|
217 |
Tube |
1 |
72 |
Packaging |
Yes |
|
196 |
Tape & Reel |
1 |
425 |
Plating |
Yes |
Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference |
?This part number is one of more than 200,000 connectors and cables in our Reserve™ program that ship to you in 1-day. Guaranteed. |
---|---|---|---|---|---|---|
6365 |
Tape & Reel |
1 |
425 |
Plating |
True |
|
264 |
Tape & Reel |
1 |
425 |
Plating |
True |
|
217 |
Tube |
1 |
72 |
Packaging |
True |
|
196 |
Tape & Reel |
1 |
425 |
Plating |
True |
Packaging Notes |
---|
Packaging Type: Tape & Reel (425 parts per package) |
Tape & Reel products ordered in less than full reel quantities will be provided without leader and trailer. Only products ordered in full reel increments will have a leader and trailer. |
Packaging Notes |
---|
Packaging Type: Tape & Reel (425 parts per package) |
Tape & Reel products ordered in less than full reel quantities will be provided without leader and trailer. Only products ordered in full reel increments will have a leader and trailer. |
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
This part can only be purchased in increments of .... To purchase your desired part and quantity, please select from the different packaging options below:
Application: Industry's largest variety of low profile pin counts, terminal lengths and options
Contact System: .020" (0.50 mm) square post
Up to 8 Gbps performance
Orientation: Vertical, right-angle
Pitch: 2.00 mm (.0787")
Special Features: FleXYZ™ provides design flexibility in all three axes up to four rows wide and 200 pins
Termination: Through-hole, surface mount