HIGH SPEED BOARD-TO-BOARD
EDGE CARD / MICRO BACKPLANE
MICRO PITCH BOARD-TO-BOARD
STANDARD BOARD-TO-BOARD
RUGGED / POWER
HIGH SPEED CABLE ASSEMBLIES
RF CABLE AND COMPONENTS
IDC / DISCRETE WIRE
PANEL & I/O
STANDARDS / PLATFORMS
CUSTOM PRODUCTS
PRODUCT INFORMATION
QUALITY / PROCESSING / TOOLS
SIGNAL INTEGRITY SERVICES
RUGGED / POWER INTEGRITY
SUDDEN SERVICE
SERVICE CENTER
TECHNICAL LIBRARY
 
RF Cable and Components
HIGH ISOLATION CONNECTORS AND CABLE ASSEMBLIES
IsoRate® Cable System
Specifications
  • Pitch: 4mm (.1575”)
  • Rows: Single
  • Contacts: 1, 2, 4, 6, or 8 per row
  • Cable: 26 AWG available with RG316 coax
  • End Options: Plug
  • Performance:
    • 3dB Insertion Loss
      • 100mm (9.5 Ghz/19 Gbps)
      • 300mm (8.5 Ghz/17 Gbps)
      • 1000mm (3.5 Ghz/7 Gbps)

 

Series
  • IJ5C - IsoRate® 50 Ohm Cable System


 
Features
  • Lower cost, high isolation system 
  • Positive latching
  • 50Ω available
Additional Links
IsoRate® Board Level Connector
Specifications
  • Pitch: 4mm (.1575”)
  • Stack Height: 10mm
  • Rows: Single or double
  • Contacts: 1, 2, 4, 6, or 8 per row
  • Orientation: Vertical and right angle
  • Performance:
    –  Insertion loss
        • <1 db to 6.2 GHz
        • <3 dB to 10.5 GHz
    –  VSWR
        • <1.4 to 5.4GHz
    –  Isolation
       •  Better than 80 dB to 1.3 GHz
       •  Better than 70 dB to 7.6 GHz

 

Series
  • IJ5 - IsoRate® 50 Ohm Jack
  • IP5 - IsoRate® 50 Ohm Plug
  • IJ7 - 75Ω Isolated Jack (In design)
  • IP7 75Ω Isolated Plug (In design)

 
Features
  • Lower cost, high isolation system
  • 50Ω available with 75Ω systems in designn
Additional Links

If you do not find the product series you are looking for above, please contact eNewProducts.

To ensure a product meets TS 16949, automotive, or any other specific standards, the product must be an ACD Series. Go to www.samtec.com/TS for complete details.
Contact Us  |   About Us  |   Jobs  |   Environmental Compliances  |   Help  |   Recent News  |   New Products
           
Copyright © Samtec, Inc