| Samtec
offers a wide variety of solutions for Rugged Applications from
Outside the Box to Inside the Box, including a complete line of Rugged
Board-to-Board connectors. |
| High Power
Fork and Blade Systems |
PowerStrip™ (30A) .250” (6,35mm)
-
PES - Socket
- PET - Terminal
-
PESC - Combo Signal/Power Socket
- PETC - Combo Signal/Power Terminal
- Mini PowerStrip™ (20A) .200” (5,08mm)
|
|
| Power
Sockets and Terminals |
PowerMate™
.165” (4,19mm)
-
MiniMate®
.100” (2,54mm)
- .200" (5,08mm)
System
- HPM - Terminal Strip
- HPF- PowerEye™ Socket
- HPW - Stacker
- .156" (3,96mm)
System
- HFWJ -Terminal Strip
- FHP - PowerEye™ Socket
- JW - Stacker
- Combination
Power/Signal
- HPFC - PowerEye™ Socket
- HPMC - .100” Terminal
- PCS2 - 2mm (.0787") Socket
- PCT2 - 2mm (.0787") Terminal
|
|
| Board-to-Board
Sockets and Terminals |
-
Q2™, High Speed, .635mm (.025”)
- QMSS - Shielded Male
- QFSS - Shielded Female
- QMS - Non-shielded Male
- QFS - Non-shielded Female
MicroMate™ .050”, TigerEye™ Contact
- SFML - Socket, Friction Lock
- TFML - Terminal, Friction Lock
- TFM - Terminal
- SFM - Socket
- SFC - Socket, Low Cost
- TFC - Terminal, Low Cost
|
 |
| Hermaphroditic
Connectors |
-
LST - .100” (2,54mm)
- LS2 - 2mm (.0787)
-
LSS - .025” (.635mm)
|
|
| One
Piece Interfaces |
-
SIB - .100” (2,54mm), High Cycle
- OPP - .100" (2,54mm), High Power
-
FSI - 1mm (.0394"), Dual Row
- SEI - 1mm (.0394"), Single Row
|
 |
For
more information on Samtec’s complete Rugged capabilities, contact
our Rugged Group.
Click
here to see the variety of Rugged Options available for your
application.
Click
here to view the specifications for our Power Interconnects.
|