Standards / Platforms
SFP - SMALL FORM-FACTOR PLUGGABLE MSA

The Small Form-Factor Pluggable (SFP) MSA (Multi Source Agreement) is a specification for a common interface for optical modular transceivers.  SFP products include compact optical transceivers and patch cord cable assemblies that are typically used in telecommunications, data communications, and storage area networks. The products are designed for use with the SFP right angle connector and SFP cage assembly to offer high speed and physical compactness while also being hot-swappable.

SFP transceivers can perform up to 4.25 Gbps and are designed to support Gigabit Ethernet, Fibre Channel, and other communication standards as well. Because SFP modules can be easily interchanged, electro-optical or fiber optic networks can be upgraded and maintained more conveniently than has been the case with traditional soldered-in modules.  This can result in a substantial cost savings both in maintenance and in upgrading efforts. (http://searchnetworking.techtarget.com/sDefinition/0,,sid7_gci753546,00.html)

SFP MSA designates a .8mm (.0315"), 20 position, surface mount right angle connector. Samtec's MECT-110-01-M-D-RA1 complies with the SFP specifications. The SFPC series designates the corresponding cage for the MECT, and the SFPK Series is a kit including the RA connector and the cage.

SFPE (Cable Assembly)

MECT-110-01-M-D-RA1 (SFP RA PCB Connector)

SFPC Series (Cage)

SFPK Series (Kit)

For more information on the SFP MSA, please visit: www.schelto.com

Contact Us  |   About Us  |   Jobs  |   Environmental Compliances  |   Help  |   Recent News  |   New Products
           
Copyright © Samtec, Inc