Login to your Samtec Service Center
  Go Samtec : high speed, rugged / power, micro interconnects
Advanced Searches
Samtec has the industry's most flexible selection of interconnects for board stacking.

Please enter the information you require for your board stacking application below and click on the Board Stacking button when finished.

The "Board Stacking" field is required for Parallel Mating Configuration. The fewer parameters you enter will increase the search option and the total number of possible part number combinations.

For applications requiring more than two connectors per mated board pair Samtec advises you to follow our recommended footprint and stencil designs and machine place the parts.


Mating Configuration

Board Stacking (required for Parallel Mating Configuration)

(will return matches
+/- .010")
Inches (Less than 1.91) Millimeter (Less than 48.51)

Type of Termination
Through-Hole Surface Mount Through-Hole/Surface Mount Both

Pin Centerline
.200" .156" .100" 2mm
.050"x.100" .050" 1mm .8mm
.635mm .5mm

Application
High Density High Speed One-Piece Interface
Power Shrouded Header Card-to-Board
RF Micro