Login to your Samtec Service Center
  Go Samtec : high speed, rugged / power, micro interconnects
Advanced Searches
Nexus 5001™  


The Nexus 5001 Forum, formerly known as the Global Embedded Processor Debug Interface Standard Consortium, was formed in April 1998 to define and develop a much-needed embedded processor debug interface standard for embedded control applications. IEEE-ISTO 5001™-1999, The Nexus 5001™ Forum Standard for a Global Embedded Processor Debug Interface, is an open industry standard that provides a general-purpose interface for the software development and debug of embedded processors. As advances in semiconductor and system design continue, embedded applications are using higher-performance embedded processors. Efficient use of these embedded processors requires software and hardware development tools that can easily access critical processor functionality. Standardization on this interface benefits customers' reuse of their Nexus 5001 compliant development tools on compliant processor architectures.

Connector Specification

The Nexus 5001™ standard recommends Samtec’s Edge Rate ERM8/ERF8 Series connector sets featureing our unique Edge Rate contact system. The Nexus 5001™ ERM8/ERF8 Series system provides four sizes: 11 positions, 17 positions, 23 positions and 35 positions. These four sizes provides a family of solutions for those more concerned with real estate to those who seek the maximum number of signals. Board-to-Board solutions will have the friction latches. Cable-to-Board solutions will use the squeeze latch for higher mating retention force. Both the Board-to-Board and Cable-to-Board solutions will be intermateable with the same female socket.

For more information on the Nexus 5001™ Board-to-Board solution, click on one of the links below:

ASP-137969-01 - 11 positions
ASP-137973-01 - 17 positions
ASP-130368-01 - 23 positions
ASP-135029-01 - 35 positions

All of the Nexus 5001™ recommended connectors from Samtec are listed below.

 
Positions
Part Number
Description
Prints
PADs
3D Models
11
ASP-137969-01
female
17
ASP-137973-01
female
23
ASP-130368-01
female
35
ASP-135029-01
female
                 
11
ASP-137971-01
male
17
ASP-137974-01
male
23
ASP-133811-02
male
35
ASP-135040-01
male
                 
11
ASP-137968-01
male
17
ASP-137972-01
male
23
ASP-130366-01
male
35
ASP-135020-01
male
                 

For Test Reports, Qualification Reports, and Processing information, click here.

For questions regarding the The Nexus 5001™ Forum Standard and available parts, please contact our Standards Group.

Click The Nexus 5001™ Forum Standard for a Nexus 5001™ overview.

For Application Information regarding Keepout Space, click here.