HIGH SPEED BOARD-TO-BOARD
EDGE CARD / MICRO BACKPLANE
MICRO PITCH BOARD-TO-BOARD
STANDARD BOARD-TO-BOARD
RUGGED / POWER
HIGH SPEED CABLE ASSEMBLIES
RF CABLE AND COMPONENTS
IDC / DISCRETE WIRE
PANEL & I/O
STANDARDS / PLATFORMS
CUSTOM PRODUCTS
PRODUCT INFORMATION
QUALITY / PROCESSING / TOOLS
SIGNAL INTEGRITY SERVICES
RUGGED / POWER INTEGRITY
SUDDEN SERVICE
SERVICE CENTER
TECHNICAL LIBRARY
 
Standards / Platforms
VITA 57 FMC

Similar to VITA 42 XMC, the VITA 57 Field Programmable Mezzanine Card (FMC) standard provides a mechanical standard for I/O mezzanine modules. This standard introduces a methodology that shall allow the front panel IO of IEEE 1101 form factor cards to be configured, via mezzanine boards.

Connector Specification

The FMC standard specifies Samtec’s SEARAY™ connector set. The VITA 57 SEAM/SEAF Series system provides 400 I/Os in a 40 x 10 configuration or 160 I/Os in a selectively loaded 40 x 10 configuration, in 8.5mm and 10mm stack heights. All available FMC specified connectors are listed below.

 

SEARAY™ VITA 57 Connectors
Samtec PN
VITA PN
Description
Mated Stack Height
Solder Type
Pin
Count
Prints
PADS
3D
Models
ASP-127796-01
CC-LPC-10L
female
Tin-Lead
Low
ASP-134485-01
CC-HPC-10L
female
Tin-Lead
High
ASP-134486-01
CC-HPC-10
female
Lead-Free
High
ASP-134603-01
CC-LPC-10
female
Lead-Free
Low
ASP-134601-01
MC-HPC-8.5L
male
8.5 mm
Tin-Lead
High
ASP-134602-01
MC-HPC-8.5
male
8.5 mm
Lead-Free
High
ASP-134605-01
MC-LPC-8.5L
male
8.5 mm
Tin-Lead
Low
ASP-134606-01
MC-LPC-8.5
male
8.5 mm
Lead-Free
Low
ASP-127797-01
MC-LPC-10L
male
10 mm
Tin-Lead
Low
ASP-134487-01
MC-HPC-10L
male
10 mm
Tin-Lead
High
ASP-134488-01
MC-HPC-10
male
10 mm
Lead-Free
High
ASP-134604-01
MC-LPC-10
male
10 mm
Lead-Free
Low

Click here for full PDF version.


For Test Reports, Qualification Reports, and Processing information, click here.

For SEARAY™ VITA 47 testing, click here.

Click to see Flex Datalinks available to mate with Vita 57 (FMC) SEARAY(TM) Connectors.

For questions regarding the VITA 57 FMC standard and available parts, please contact us at FMC.

Click here to find out more about the FMC Marketing Alliance membership.

Click here for a VITA overview.

Click here for information on "Employing an I/O Interlocutor"

Click here for information on VITA 42.


Contact Us  |   About Us  |   Jobs  |   Environmental Compliances  |   Help  |   Recent News  |   New Products
           
Copyright © Samtec, Inc