HIGH SPEED BOARD-TO-BOARD
EDGE CARD / MICRO BACKPLANE
MICRO PITCH BOARD-TO-BOARD
STANDARD BOARD-TO-BOARD
RUGGED / POWER
HIGH SPEED CABLE ASSEMBLIES
ACTIVE OPTICS
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
Service Center

Board-to-Board
High Speed Connectors
High Speed Cable

Cable Jumper
RF Interfaces
I/O
Discrete Wire
Sealed Rectangular
Sealed Circular
Edge Card
Test and Debug 
Optical
Last updated December 2011  
Back to Menu  
Board-to-Board Top
SCA
- 1mm (.0394") Spring Loaded One Piece Interface
Estimated Release Date - Now Available
See Also - SEI, FSI, SIB, SIR1, SEL, SIBF
hpin
sca2
   

TFM-DH
- .050" (1,27mm) Pitch .018" (.46mm) Diameter Post Horizontal Mount Terminal Strip
Estimated Release Date – Now Available
Key Features and Benefits: 

  • Shrouded body for blind mating
  • Single or Double Row available
  • Final Co-planarity Spec will dictate number of positions available

Mates with SFM
See also TFM, SFML, TFML 


TFM-DH
   
PTT - Single Row
- 2mm (.0787") Press Fit Single Row Terminal Strip
Estimated Realease Date - Now Available
Mates with - SQT, ESQT, SMM
 
  Top
FT5-RA
- .5mm (.0197") Floating (.5mm Displacement in X/Y Axis) Right Angle Terminal
Estimated Release Date - 1st Quarter 2012
Estimated Sample: 1st Quarter 2012
Mates with:  FS5
See also:  FT5
   

LSHM-RH - .5mm (.0197") Horizontal Terminal/Socket Combo Strip
Estimated Release Date - 1st Quarter 2012
Estimated Sample - 1st Quarter 2012
Mates with:  LSHM-DH
See also:  LSHM

 
  Top
BTH/BSH-RA - .5mm (.0197") Basic Right Angle Terminal and Socket Strip
Estimated Release Date - 1st Quarter 2012
Estimated Sample - BTH - 1st Quarter 2012
Mates with - BTH, BSH
 
   
SFM-DH
-.050" (1,27mm) Tiger Eye™ Horizontal Socket Strip
Estimated Release Date - 1st Quarter 2012
Estimated Sample - 1st Quarter 2012
Mates with TFM
 
 
  Top
FSI - Single Row
- 1mm (.0394") Low Profile One Piece Interface Single Row
Estimated Release Date - 1st Quarter 2012
Estimated Samples - 1st Quarter 2012
See also: SEI
   
SSH/STH
-.5mm (.0197") Slim Terminal and Socket Strip
Estimated Release Date - 1st Quarter 2012
Estimated Samples - 1st Quarter 2012
 
  Top

 

Contact Us  |   About Us  |   Jobs  |   Environmental Compliances  |   Help  |   Recent News  |   New Products
           
Copyright © Samtec, Inc