Login to your Samtec Service Center
  Go Samtec : high speed, rugged / power, micro interconnects
Advanced Searches
Samtec offers a comprehensive, user friendly data base for high speed connector testing and simulation.
Testing Services  
  • High Speed Characterization
  • Available for isolated connector set or connectors on optimized PCB layouts
  • Time and Frequency Domain Test Data
  • Single ended or differential
  • Mechanical Test Data also available

Samtec's Testing and Modeling Capabilities use a variety of test equipment and software. Click here to view Samtec's High Speed Test Equipment and Software List.

Samtec is now offering "on request" test data including eye patterns for our Final Inch® circuits using our new Agilent PLTS 50 GHz Characterization System. For more information on this new service, click here.

 
 
NOTE: Please be aware that we have recently changed our High Speed Characterization Test Procedures. For an overview of our new approach, click here.
 
Our Connector System Speed Rating is now based on the -3dB insertion loss point of the measured connector system. For more information on Samtec's Connector System Speed Rating, click here.

Custom Testing and Simulation can be done for your specific application for the connector itself, the connector with traces routed from the PCB footprint (the final inch®), the subsystem or your complete system. For more information on these services, contact . 

Click here to view our White Paper on the Comparison of Vector Network Analyzer and TDA Systems IConnect® Generated S-Parameters
Click here to view our White Paper on the Dynamic Range Determination and S-Parameter Accuracy Validation For High Frequency Time Domain Network Analyzer (TDNA) Measurements
Click on the icon to contact our Signal Integrity Group,
call them at 1-800-726-8329 (812-944-6733) ext. 2330
or email them at .