Advanced Searches
Physical Art  

Samtec is offering the Final Inch® design as a downloadable file in Gerber and .dxf formats, for cut and paste application into standard board layout software packages. The entire design will be treated as a component that you can drop into your software and route to and from. Drill charts will also be provided.

Final Inch® physical art components include:

  • PCB stack up – 6 layer, .063 thick FR-4 board with 4 inner 52 Ohm signal layers
  • Footprint
  • Via field – uses standard mechanical drilling processes for highest manufacturability, easiest routing and best plane conductance
  • Traces – 50 Ohm single ended or 100 Ohm differential with minimal cross talk and stretchable for your application - we do the hard work
Click here to request Final Inch® Physical Art.
Please note that a licensing agreement will be required to receive this information. Click here to view a read-only copy of our terms and conditions.