Login to your Samtec Service Center
  Go Samtec : high speed, rugged / power, micro interconnects
Advanced Searches
Test Equipment and Software List
Samtec's Signal Integrity Group offers the ultimate in Signal Integrity Services including the design, modeling, and testing of circuits, subsystems, or complete systems. Samtec's Testing and Modeling Capabilities use the following pieces of test equipment and software.

Test Equipment

Tektronix DSA 8200 Digital Serial Analyzer
Tektronix CSA8000 TDR, 30 ps Differential Sampling Heads
Tektronix (formerly TDA Systems) IConnect Model Extraction Software
Agilent VNA 8720ES Network Analyzer, 50 MHz – 20 GHz
Agilent PLTS E8364B Signal Analyzer, 4-port, 10 MHz – 50 GHz
Agilent PLTS Model Extraction and Simulation Software Suite
Agilent E5071C Network Analyzer, 9kHz - 4.5 GHz

Agilent E5071C Network Analyzer, 9kHz - 8.5 GHZ
Agilent N5230A 4-port network analyzer 300kHz-20GHz

Gigatest Labs Microprobe Station with Custom Video Interface:
Single and differential probing to 30 GHz. Custom probe designs to 50GHz.

EMC Test:

Cable Absorbing Clamp, 30 MHz-1 GHz
Reverberation Chamber, ETS-Lindgren, 50 MHz-20 GHz continuous sweep, 90dB Dynamic Range.

 

Interconnect Design Software

Flomerics MicroStripes Full Wave 3D Field Solver and Post Processor
Ansoft Quick 3D and Maxwell 2D Field Solvers
POLAR Instruments SI8000
Synopsys HSPICE
Eagleware RF and Microwave Design
Agilent Advanced Design System (ADS)
Allegro® Design Entry HDL SI XL

Ansoft HFSS
CST Microwave Studio

Model De-Bug and Customer Support Software

Cadence SPECCTRAQuest/Allegro® SI SigXplorer
Synopsis HSPICE
Cadence PSpice®
Berkeley SPICE
Mentor Graphics PADs
Cadence Design Systems OrCAD®

Agilent Advanced Design System (ADS)

If you have any questions about the Equipment or Software listed above, please contact our Signal Integrity Group at .
OrCAD®, Allegro®, and PSpice® are registered trademarks of Cadence Design Systems.

Rev Date: April 2008