Samtec is TS-16949 and ISO 14001 certified.
The majority of Samtec products are compliant with the EU WEEE and RoHS Directives as they are currently written. The table below contains the current directive, requirements, Samtec's compliance, and compliant products.
Samtec's surface mount products are compliant to JEDEC J-STD-020C. We classify our SMT products as MSL Level 1. J-STD-020C is not applicable for through hole parts.
In order to ascertain the substance composition, lead-free status, and/or directive compliancy of a specific Samtec product, a valid part number is required. Substance composition can be found using our interactive Material Declaration program.
Click here to see a current list of RoHS and Lead-Free Frequently Asked Questions. Click here to see a current list of Samtec's compliant products. Click here to see a current list of Samtec's compliant products in German. Click here to view our Third Party ICP Test Results.
"Listed below are Samtec's RoHS Terms:" (used on product pages in the current full line catalog)
RoHS Compliant: This product is compliant with the RoHS Directive (2002/95/EC) as it is currently written. Lead-Free Wave Solderable: This product is compatible with wave solder pot temperatures to 260°C with maximum exposure of the termination pins to the solder wave for 6 seconds. Lead-Free Reflow Solderable: This product can withstand the elevated temperatures of 260°C+ and the longer dwell times required during lead-free reflow processing.
LEAD-FREE PROCESSING
Lead-free processes require a higher reflow temperature than tin/lead applications. Most customers are using a SnAgCu solder alloy which has a melting point of around 217°C (423°F). This higher melting point will require the reflow temperature to increase from 215°C to 235°C (419°F - 455°F) all the way up to 250°C to 260°C (482°F to 500°F) which could cause an issue for some insulator materials. In certain conditions, lower peak temperatures can be achieved. With that in mind, please view these temperatures as guidelines. Customers should create a processing profile according to their experience.
Other Liquid Crystal Polymers can withstand 260°C+ and the longer dwell times required during lead-free reflow soldering. Product Series using these plastics are noted with this specification under the Processing section of the catalog page.
Samtec has performed several test procedures and exposed its parts to reflow temperatures up to 280°C (536°F). Solder Heat Resistance Testing (Pb-free) Test Reports are available for download by right clicking on the appropriate test report from the list.
In accordance with the European Union 2003/11/EC Directive banning PentaBDEs (pentabromodiphenyl ether) and OctaBDEs (octabromodiphenyl ether), Samtec's products comply with this directive as it is currently written.
Contacts and Pins Nearly all Samtec contact and pin materials are RoHS compliant. Some RoHS compliant contact and pin materials may contain unintentionally added, inherent, near trace quantities of lead and/or cadmium. Copper alloy components may contain quantities of intentionally added lead within the 4.0% by weight copper alloy exemption allowed by the RoHS Directive for electronic components. Product Series not RoHS compliant may have options that achieve RoHS compliance. Call Samtec if you do not see the RoHS logo on a Series where you require compliancy.
Platings All Samtec Gold, Nickel, Bright and Matte Tin, Copper and Palladium/Nickel platings are RoHS compliant.
Products that are all gold plated can withstand the elevated temperatures and long dwell times required for lead-free reflow.
Standard bright tin may discolor with the elevated temperatures and long dwell times required for leadfree reflow. For this reason, Samtec is making Matte Tin plating our standard tin plating on almost all product series. Matte Tin replaces standard Bright Acid Tin plating on most standard product series.
This change will occur automatically. Samtec customers do not need to change their part numbers or change the way they place orders. For example, if a customer specifies –T plating (standard tin), they will begin receiving matte tin. If a customer specifies – TM plating (matte tin), they will continue to receive matte tin plating.
The majority of Samtec products are already compliant with the EU WEEE and RoHS Directives as they are currently written. This includes products that contain Samtec's standard tin plating. However, some customers are required to change their component part number to show that the product is RoHS compliant, even if that product was already RoHS compliant. In that case, simply add the letter "M" after the plating option callout (-TM, -SM, etc.).
Test reports for specific products using Matte Tin plating instead of Samtec's standard tin plating are available.
Click here to view information on Samtec's Matte Tin Plating Change Notification.
NON-COMPLIANT PRODUCTS Products with tin-lead plating, tin-lead solder balls or solder crimps, and many cable products contain lead and are not RoHS compliant. In some cases, these products have options that achieve RoHS compliance. Contact Samtec for more information on specific products.
CUSTOMER SERVICE AND SUPPORT Samtec has offered both lead-bearing and lead-free products for many years and will continue to support customers requiring products not compliant with the EU Directives, such as those specified for military, aerospace, and specialty applications.
If you need assistance in determining the substance composition or directive compliancy of any Samtec product, please contact our General Technical Support Group.
Below is a list lead-free information sources:
National Electronics Manufacturing Initiative, Inc. Electronic Industries Alliance National Center for Manufacturing Sciences Industry Council for Electronic Equipment Recycling The SMART Group Tin Technology Intellect IPC - Association Connecting Electronics Industries