Advanced Searches

FourRay™ High Density Interconnects Offer Choice Of Board Spacing and Terminations

Samtec high density four-row surface mount FourRay™ headers and sockets (TOLC and SOLC Series) provide up to 200 I/Os in less than one square inch or 654 sq cm. Board stack height choices are 6,35mm (250”), 8mm (.315”), 10mm (.394”) and 12mm (.472”).

The unique Samtec socket construction on the SOLC Series features high retention, cost-effective, tuning fork style Tiger Buy contacts. The TOLC/SOLC Series are available in pin counts from 5 to 50 positions per row in multiples of 5. Other lead counts are available.

For through-hole four-row applications on (1,27mm) .050” pitch, Samtec precision formed FourRay™ socket and terminal sets (MOLC and FOLC Series) are available. The unique socket construction on the FOLC Series features high reliability, three-finger Beryllium Copper Tiger-Eye contacts.


Back to New Products Menu