Advanced Searches

Samtec Announces High Speed Differential Pair Edge Card Cable System with Rugged Latching Features

Samtec’s EEDP Series High Data Rate™ Cable assembly provides a flexible high speed cable system for edge card interfaces with a choice of mounting and rugged latching options.

These assemblies use 30 AWG twinax micro ribbon cable and are ideal for longer cable lengths up to one meter standard. Custom lengths are available up to 1.8 meters.

The EEDP Series offers low skew and superior EMI performance in differential pair applications and is available with 8, 16, 24, and 32 pairs.  These assemblies are ideal for rugged applications with solder joints that are fully encapsulated for added reliability.  Also available is a choice of captive panel screws or PosiLock™ squeeze latches.

Mating connectors may be oriented on the boards vertically (HSEC8-DV Series) or edge-mounted (HSEC8-EM Series).  Right-angle surface mount connectors (MEC8-RA) are also available for applications where the cable needs to run parallel to the board.


Back to New Products Menu