Advanced Searches

New Power Interconnect System from Samtec Rated
at 30 Amps Per Pin

Samtec has introduced a new high power-to-board interconnect system on .250” (6,35mm) pitch (PES/PET Series) that is rated at 30 amps per pin. Samtec's New Power Interconnect System has up to eight blade style contacts and are available for parallel board spacings of 19mm and for perpendicular and planar board interface applications.

These polarized through-hole connectors can be used with either .062” (1,60mm) thick boards or .125” (3,18mm) thick boards. Right-angle versions have screw-down features for added ruggedness. All Samtec power connectors are RoHS compliant and suitable for lead-free processing.

Samtec has a broad line of Power Interfaces for board-to-board and wire-to-board applications. Discrete wire connectors, headers, and sockets are available on .165” (4,19mm) pitch (Power Mate™ Series) and .100” (2,54mm) pitch (Mini Mate™ Series) for vertical perpendicular and board stacking applications. A large variety of other power and combination power/signal interfaces are also available.


Back to New Products Menu