Service Center Login
Catalog
  |   Prints   |   Search   |   Samples   |   Price & Delivery   |   Buy Now   |   Media   |   Call Back
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
Standard Products

Samtec Introduces Mini USB IP68-Rated Sealed Circular System

Samtec has recently expanded its line of IP68-rated AccliMate™ Sealed Circular Cable Plugs and Receptacles with the addition of a Mini USB B-Type Sealed Circular System.  This system, along with the entire AccliMate™ family, meets IP68 specifications for dust and waterproof sealing and is ideal for industrial, rugged, and other harsh environments.

Both the cable plugs (SCPU Series) and receptacles (SCRUS Series) feature a sealed Mini USB B-type connector in a size 10 shell and may be double or single ended.

 Double-ended cable plugs are available with unsealed or sealed (size 17) USB A-type connectors or unsealed or sealed (size 10) Mini USB B-type connectors on the second end.  Double-ended receptacles are available with unsealed USB A-type or Mini USB B-type connectors on the second end.

 Mini USB AccliMate™ Cable Plugs and Receptacles are available in a choice of cable lengths, with optional dust caps, and are RoHS compliant.  Samtec’s full line of IP68-Rated Acclimate™ sealed Circular Cable Plugs & Receptacles include Ethernet, Standard and Mini USB, Power, High Density and Rugged Tiger Eye™ contact systems.

Back to New Products Menu
Contact Us  |   About Us  |   Jobs  |   Environmental Compliances  |   Help  |   Recent News  |   New Products
           
Copyright © Samtec, Inc