Samtec Introduces New IP68 Sealed Circular I/O Interfaces for Rugged/Harsh Environment Applications
Samtec’s new Acclimate™ sealed circular interfaces meet IP68 specifications for dust and waterproof sealing in industrial or other rugged/harsh environment applications. The initial offering includes interfaces for Ethernet (SCRE/SCPE Series) and USB (SCRU/SCPU Series) applications. Systems in development include Power, Micro Pitch Signal, and RF connectors. Application Specific Designs are also welcomed for development.
Both ends of the system are offered with standard cable plugs available up to 2 meters in length. They may be sealed on one or both ends. The USB system can be specified with either A Type or B Type plugs on either end. Panel interface receptacles are self-contained and are terminated to the board with either standard USB Ethernet cable jumpers.
Samtec also offers Panel-to-Panel systems for high speed systems with its Data Rate™ I/O product line. Data Rate I/O cable assemblies are typically constructed with shielded twisted pair or twinax cable.
Back to New Products Menu