Advanced Searches
Samtec Introduces Size 10 IP68 Sealed Circular Systems

Samtec has expanded its IP68 rated AccliMate™ Sealed Circular Cable Plug, and Receptacle systems with the addition of Size 10 Shell versions of its Power, High Density Tiger Eye™ and Mini USB sealed circulars.    

The Size 10 systems are available with four Power Pins (SCR1/SCP1 Series), 10 High Density Tiger Eye™ contacts (SCR2/SCP2 Series), 14 Tiger Eye™ contacts (SCR3/SCP3 Series). and a single mini USB (SCPU/SCRU Series). The Power High Density, and USB systems are also available with Size 17 Shells. 

AccliMate™ Cable Plugs and Receptacles are RoHS compliant and feature an ‘O’ Ring Seal for H20 submersion, spray, and condensation meeting IP68 specifications for dust and waterproof sealing in industrial and other harsh or rugged environments.

 The new Size 10 systems join Samtec’s full line of AccliMate™ Sealed Circular Cable Systems which also includes Size 17 and Size 10 Ethernet and USB systems.

Back to New Products Menu