|
|
|
|
|
Standard Products
|
SAMTEC EDGE RATE™ CARD
SOCKETS
OPTIMIZED FOR HIGH SPEED MICRO BACKPLANE APPLICATIONS
|
 |
Samtec’s Edge Card Sockets with signal integrity optimized
Edge Rate™ contacts are ideal for many high speed micro
board-to-board and micro backplane applications offering
excellent performance in a cost-efficient one-piece,
direct card-to-board design.
The .8mm (.0315”) pitch High Speed Edge Card sockets (HSEC8
Series) are available in vertical, edge mount, and right
angle designs for perpendicular (90˚) and coplanar
applications with up to 60 contacts per row. The system
draws on the exceptional electrical performance of its
Edge Rate™ contacts which are optimized for signal
integrity performance and reduced crosstalk to achieve
performance ratings to 8 GHz (SE) and 10.5 GHz (DP) at
-3dB insertion loss.
|
The sockets accept standard .062” (1,60mm) PCB cards
and also mate with Samtec’s High Speed 100Ω Twinax Edge
Card Cable Assembly (EEDP
Series) and High Speed Flex Data Links (HSF8
Series). Optional rugged board locks and cable latches as
well as application specific guide rails are also
available.
Samtec offers a number of high speed and high density
board level, cable, and I/O interfaces that may be used
for add-on boards, creative packaging solutions, or
increasing I/O density. Contact our Signal Integrity Group
for more information at
signalintegrity@samtec.com. |
Back to New Products Menu |
|
|
|