|
Edge Rate™ 34 AWG,
50 ohm coax cable assemblies include the Micro Coax Cable
(ERCD
Series) and the Direct-to-Lead Coax Cable (ERCDA Series)
which is rated from 890 MHz (1 meter) to 7.90 GHz (6
inches) and is hot pluggable. The Direct-to-Lead cable is
also designed to optimize signal integrity with a
patent-pending direct termination that eliminates the need
for a PCB.
The Edge Rate™ 30
AWG 100 ohm Differential Pair Twinax Cable (ERDP
Series) is rated from 1.41 GHz (1 meter) to 6.33 GHz (6
inches) and is also hot pluggable. The Micro Coax and
Twinax assemblies also have an optional squeeze latch
system that prevents unintentional de-mating.
|