HIGH SPEED BOARD-TO-BOARD
EDGE CARD / MICRO BACKPLANE
MICRO PITCH BOARD-TO-BOARD
STANDARD BOARD-TO-BOARD
RUGGED / POWER
HIGH SPEED CABLE ASSEMBLIES
RF CABLE AND COMPONENTS
IDC / DISCRETE WIRE
PANEL & I/O
STANDARDS / PLATFORMS
CUSTOM PRODUCTS
PRODUCT INFORMATION
QUALITY / PROCESSING / TOOLS
SIGNAL INTEGRITY SERVICES
RUGGED / POWER INTEGRITY
SUDDEN SERVICE
SERVICE CENTER
TECHNICAL LIBRARY
 
Standard Products

Samtec Expands Edge Rate Family of Interconnects

 

Samtec has expanded its line of Board-to-Board and Cable-to-Board solutions featuring its rugged Edge Rate contact.  These systems are designed for applications where signal integrity and durability are critical.  These specially designed contacts provide superior impedance matching, reduced broadside coupling and crosstalk, and high cycle life.

Board level systems include the robust 0,8mm (.0315”) pitch Edge Rate interconnect strip system (ERM8/ERF8 Series) and the high speed RiseUp® MicroCard stacking system (RU8 Series).  SEARAY™ Open Pin Field Arrays (SEAM/SEAF Series) and DP Array™ Differential Pair Arrays (DPAM/DPAF Series) offer high density solutions with maximum grounding and routing flexibility.

Cable-to-Board systems include the signal integrity optimized 0,8 mm (.0315”) pitch, 50 ohm micro coax Edge Rate strip (ERCDA Series) and 100 ohm Twinax Data Bank high speed/high density systems (GCCA/GCAM Series), as well as the 100 ohm Twinax MicroCard assembly (EEDP Series).

Back to New Products Menu

Contact Us  |   About Us  |   Jobs  |   Environmental Compliances  |   Help  |   Recent News  |   New Products
           
Copyright © Samtec, Inc