Samtec Broadens High Speed Cable Line with New 75 Ohm System
Samtec has expanded its Data Rate high speed cable assembly offering with a new 75 Ohm single-ended 38 AWG micro ribbon coax cable system (EQSD Series). This new assembly is available with vertical mount or edge mount sockets or terminals and mates with high speed Q Series® connectors on .8mm (.0315”) pitch. Application specific designs can be developed for mating with Q Series® connectors on other pitches.
This new 75 Ohm system broadens Samtec’s existing line of 50 Ohm single-ended and 100 Ohm differential pair Data Rate Cable assemblies to three off-the-shelf impedance matched systems. They mate to Q Series® connectors on .5mm (.0197”), .635mm (.025”), and .8mm (.0315”) pitches and Q2 Series connectors on .635mm (.025”) pitch.
Samtec’s line of Data Rate cables includes 100 Ohm twinax edge card and high density DataBank™ assemblies, PCI Express® jumpers, combination Signal/QuietPower™ assemblies, and a variety of specific application test probes. Standard cables are available in a variety of lengths and with rugged features such as shielding, screw hardware, and latching options.
Back to New Products Menu