HIGH SPEED BOARD-TO-BOARD
EDGE CARD / MICRO BACKPLANE
MICRO PITCH BOARD-TO-BOARD
STANDARD BOARD-TO-BOARD
RUGGED / POWER
HIGH SPEED CABLE ASSEMBLIES
RF CABLE AND COMPONENTS
IDC / DISCRETE WIRE
PANEL & I/O
STANDARDS / PLATFORMS
CUSTOM PRODUCTS
PRODUCT INFORMATION
QUALITY / PROCESSING / TOOLS
SIGNAL INTEGRITY SERVICES
RUGGED / POWER INTEGRITY
SUDDEN SERVICE
SERVICE CENTER
TECHNICAL LIBRARY
 
Standard Products

Samtec Introduces Low Cost Rugged Flat Cable IDC System

Samtec has recently added a new Tiger Beam IDC Cable (TLSD Series) to its rugged IDC Cable line.   The TLSD assembly has an optional strain relief system for rugged high reliability applications, it also features Samtec’s Tiger Beam one-point, Post and Beam contacts resulting in a highly reliable, but cost-efficient alternative to Samtec’s  2mm (.0787”) Tiger Eye IDC Cable (TCSD Series)  which uses a high performance four-finger contact system.

The low profile Tiger Beam IDC Cable is a 2mm (.0787”) pitch socket system with a choice of up to 25 pins per row.  It mates with a variety of standard Samtec 2mm (.0787”) Headers and Stackers including shrouded, low profile and modified surface mount and through-hole options.

The 28 AWG flat cable IDC system is available single or double ended and in a choice of lengths.  Standard options include conductor breakouts, daisy chains, reverse wiring, reverse notches, notch polarization, as well as reversed, middle reverse, or outside reverse options.

Back to New Products Menu

Contact Us  |   About Us  |   Jobs  |   Environmental Compliances  |   Help  |   Recent News  |   New Products
           
Copyright © Samtec, Inc