Standard Products

Large Variety of One-Piece Interface Solutions offered by Samtec

 

Samtec One Piece Interfaces are ideal for high shock/vibration applications with their robust design and threaded inserts to mount the connectors to the boards.  One Piece Interfaces also provide low cost board stacking through low system cost by reducing the number of components required to be purchased and processed.  They can also improve quality over elastomeric systems and pin-and-socket systems due to more reliable connections and elimination of bent pins.

 Dual row interfaces on 1mm (.0394”) pitch (FSI Series) provide a range of board spacings from 3mm (.118”) to 10mm (.394”) between boards.  For ultra low profile applications on 1mm (.0394”) pitch, the SEL Series provides .025” (0.64mm) and .050” (1,27mm) board spacing while the SEI Series provides .065” (1.65mm) board spacing.

 High density array interconnects (GFZ Series) can achieve up to 1200 I/Os and a 3mm (.118”) board spacing profile.

 Specialty applications on .100” (2.54mm) pitch include One Piece Power interfaces (SIB Series) and single and double row One Piece Pogo style interface strips (PGP Series).

Back to New Products Menu

Contact Us  |   About Us  |   Jobs  |   Environmental Compliances  |   Help  |   Recent News  |   New Products
           
Copyright © Samtec, Inc