Advanced Searches

Samtec Announces
Ganged RF
Board-To-Board
Connectors & Cable Plugs

Samtec has announced the addition of ganged RF board-to-board jacks, plugs, and cable assemblies (GRF1 Series) to its growing product line of MMCX, MCX, SMA, and MHF connectors.

Ganged RF cable plugs are offered for terminating two, four, six, or eight wires simultaneously with a choice of a standard 26 AWG coax cable or a high performance 26 AWG coax cable with 1.4 dielectric constant. The ganged assemblies are available with captive screw options for rugged applications. Standard assemblies may be specified with wire lengths from 6” to one meter. Custom cable assemblies are available with quick turn-around in prototype to mid-size quantities.

Ganged RF board-to-board jacks and plugs are also available for terminating two, four, six, or eight connectors simultaneously. Standard board spacing is 4.5mm. Captive screw receptacles are available on the jacks for mating with wire assemblies.


Back to New Products Menu