HD Mezz Elevated High Density Arrays now Available from Samtec
New HD Mezz elevated high density interconnects (HDAM/HDAF Series) provide a solid grid of contacts on 1,2mm x 2mm pitch with up to 299 signals/grounds or 92 signal pairs. These connectors are initially available with 20mm, 25mm, 30mm, and 35mm stack heights with other sizes under development and application specific stack heights available for nominal tooling cost.
The open pin field design allows the connector to be routed single-ended or differentially. Final Inch® Breakout Region Performance Certified printed circuit board layout models are available with performance of up to 3.4 GHz single-ended and up to 4.4 GHz per differential pair depending upon stack height and the signal-to-ground ratios used in the design.
HD Mezz and SEARAY™ (SEAM/SEAF Series open pin field array) are available from both Samtec and Molex Incorporated.
Back to New Products Menu