Samtec's new High Data Rate Cable assembly (EEDP Series) provides a flexible high speed cable system for edge card interfaces (HSEC8 Series) with a variety of mounting options.
The cable assemblies are manufactured with 30 AWG low dielectric constant twinax cable. They are ideal for longer cable lengths, up to one meter standard, with custom lengths up to six feet (1.8 meters). They offer low skew and superior EMI performance in differential pair applications. Solder joints are fully encapsulated for added reliability and a variety of standard locking and latching options are available for applications requiring rugged interfaces. Standard assemblies are available with 8, 16, 24, and 32 pairs.
Mating connectors may be oriented on the boards vertically (HSEC8-DV Series) or edge mount (HSEC8-EM Series). For applications requiring the cable to run parallel to the board, where edge mounting of the connector is not desirable, right-angle surface mount connectors (MEC8-RA) are also available.
Back to New Products Menu