Advanced Searches

Low Profile IDC Ejector Headers

Samtec has expanded its low profile IDC interconnect product line with ejector headers that mate with the company’s .050” (1,27mm) and .100” (2,54mm) IDC cable systems in a addition to its popular 2mm IDC cable system.

Double row surface mount ejector headers on .050” (1,27mm) pitch (EHF Series) are avialable in seven pin counts from ten through fifty pins. These mate with all standard pin count Samtec IDC assemblies (FFSD Series) for a low profile system with a mated height of only .445” (11,30mm) above the board.

Surface mount and through-hole ejector headers on .100” (2,54mm) pitch (EJH Series) are available in six double-row pin counts from ten through fifty pins. These mate with Samtec’s most popular IDC assemblies (IDSD Series) achieving a profile only .665” (16,88mm) in mated height.

Surface mount, through-hole and right-angle ejector headers (EHT Series) for 2mm (.0787”) pitch assemblies (TCSD Series) are also available. These provide a profile of only .480” (12,19mm) in height.


Back to New Products Menu