Advanced Searches

Samtec Further "Ruggedizes" IDC Systems

A new locking cap option for Samtec IDC systems on .050" (1,27mm) pitch (FFSD/FFMD Series) and 2mm (.0787") pitch (TCSD/TCMD Series) has been added as a standard option for increased reliability and to prevent accidental unmating due to vibration or other causes.

Samtec IDC systems are polarized and available as plugs or sockets with mating ejector headers. All popular sizes are available, and typically assemblies can be provided in seven working days from receipt of order.

Both the .0787" (2mm) and 1,27mm (.050") pitch systems feature Samtec's Tiger IDC™ contacts for the ultimate in reliability with a precision stamped multi-finger Beryllium Copper contact. Ejector headers with Phosphor Bronze pins are available in through-hole, surface mount, and right-angle solder tail designs.

 



Back to New Products Menu