|
The self-mating system is available with up to 50 pins per row in a double-row design and offers stack height variety and flexibility with a range of mated heights from 6mm to 12mm.
Low cost Razor Beam™ contacts and the inventory-reducing, self-mating design make this strip a cost-effective solution for high speed board level applications. The rugged design offers an insertion depth of 2,36mm (.093”) and a contact wipe of 1,78 mm (.070”) system also includes a standard friction lock for increased normal force and a shroud with an audible click when properly mated. An application specific locking clip is also available.
Check out our Razor Beam™ video in the Media Room. |